(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POU Polisher for Milli-Q®

POU Polisher for Milli-Q®

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2173-01

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    500l
  • Size(mm)
    φ41×132
  • Manufacturer Product Name
    Polisher for MillQ LCPAK000J
  • Manufacturer Model Number
    LCPAK000J
  • Detailed Specifications
    HPCL gradient test/60 p (1 p/x) concentrated: <0.006 AU (at 210 nm)/<0.002 AU (at 254 nm). HPCL gradient test/no concentration: <0.003 AU (at 210 nm)/<0.001 AU (at 254 nm). Absorbance: <0.05 AU (UV 200 nm)/<0.01 AU (UV 205 nm)/<0.01 AU (UV 210 nm)/<0.005 AU (UV 254 nm). Relative fluorescent strength (standard: quinine): <1 ppb (at 254 nm)/<1 ppb (at 365 nm). LC/MS Compatibility test: Pass (no peak higher than 10 ppb reserpine [609 m/z·ESI+]). Evaporation residue (ISO3696 method): <0.0001% w/w
  • Material of filler
    C18 Reverse Phase Silica
  • Housing Material
    PP (Polypropylene)
  • Features
    It reduces background in HPCL, LC and MS. It can intake 500 ℓ water at a low cost. It can be connected with Milli-Q(R) Integral Advantage Gradient.
  • Capacity
    1 pc.
Part Number
1-2173-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,405.00

฿ 19,524.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    500l
  • Size(mm)
    φ41×132
  • Manufacturer Product Name
    Polisher for MillQ LCPAK000J
  • Manufacturer Model Number
    LCPAK000J
  • Detailed Specifications
    HPCL gradient test/60 p (1 p/x) concentrated: <0.006 AU (at 210 nm)/<0.002 AU (at 254 nm). HPCL gradient test/no concentration: <0.003 AU (at 210 nm)/<0.001 AU (at 254 nm). Absorbance: <0.05 AU (UV 200 nm)/<0.01 AU (UV 205 nm)/<0.01 AU (UV 210 nm)/<0.005 AU (UV 254 nm). Relative fluorescent strength (standard: quinine): <1 ppb (at 254 nm)/<1 ppb (at 365 nm). LC/MS Compatibility test: Pass (no peak higher than 10 ppb reserpine [609 m/z·ESI+]). Evaporation residue (ISO3696 method): <0.0001% w/w
  • Material of filler
    C18 Reverse Phase Silica
  • Housing Material
    PP (Polypropylene)
  • Features
    It reduces background in HPCL, LC and MS. It can intake 500 ℓ water at a low cost. It can be connected with Milli-Q(R) Integral Advantage Gradient.
  • Capacity
    1 pc.

Product Description

It reduces background in HPCL, LC/MS, etc. 500 L water can be sampled and the cost is low. It can be connected to Milli-Q Integral / Advantage / Gradient.

Specifications of 1-2173-01

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    500l
  • Size(mm)
    φ41×132
  • Manufacturer Product Name
    Polisher for MillQ LCPAK000J
  • Manufacturer Model Number
    LCPAK000J
  • Detailed Specifications
    HPCL gradient test/60 p (1 p/x) concentrated: <0.006 AU (at 210 nm)/<0.002 AU (at 254 nm). HPCL gradient test/no concentration: <0.003 AU (at 210 nm)/<0.001 AU (at 254 nm). Absorbance: <0.05 AU (UV 200 nm)/<0.01 AU (UV 205 nm)/<0.01 AU (UV 210 nm)/<0.005 AU (UV 254 nm). Relative fluorescent strength (standard: quinine): <1 ppb (at 254 nm)/<1 ppb (at 365 nm). LC/MS Compatibility test: Pass (no peak higher than 10 ppb reserpine [609 m/z·ESI+]). Evaporation residue (ISO3696 method): <0.0001% w/w
  • Material of filler
    C18 Reverse Phase Silica
  • Housing Material
    PP (Polypropylene)
  • Features
    It reduces background in HPCL, LC and MS. It can intake 500 ℓ water at a low cost. It can be connected with Milli-Q(R) Integral Advantage Gradient.
  • Capacity
    1 pc.
Part Number
1-2173-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,405.00

฿ 19,524.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1