(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Water Supply Directly Connecting Water Purification System, Sampling Volume 0.5 l/min

Tap Water Supply Directly Connecting Water Purification System, Sampling Volume 0.5 l/min

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,058.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7089-02 SALE
2-7089-03 SALE
2-7089-05
2-7089-06
2-7089-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Specifications Manufacturer Product Name Manufacturer Model Number Capacity

฿ 47,672.00

฿ 38,137.60

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment Leak Checker Ultrapure water production system ZFWA TDE KT ZFWATDE KT 1 pc.

฿ 40,413.00

฿ 32,330.40

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment SmartPakDQ3 (Cartridge) Ultrapure water production system SPR0 0SI A1 SPR00SI A1 1 pc.

฿ 2,058.00

DEIONIZATION & PURE WATER 1 Pack(s)

2 Pieces Per Package

19 Day(s) Pure Water Manufacturing Equipment Air Vent Filter (2 pcs) Ultrapure water production system TANK MPK 03 TANKMPK 03 1 Set (2 pcs)

฿ 8,892.00

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Filter Final Filter Millipak Express20 Final Filter MilliPak-20 MPGP020 01 1 pc.

฿ 11,735.00

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment Sanitarization kit Ultrapure water production system SANI KIT 01 SANIKIT 01 1 pc.

Basic Specifications

  • Amount of Water Sample
    0.5
  • Tank Capacity(l)
    6
  • Other
    Option
  • Size(mm)
    290×420×540
  • Weight(kg)
    7.5
  • Resistance Value Ratio(MΩ・cm)
    18 or more (25°C)
  • Supply Water Pressure(MPa)
    0.1–0.3
  • Features
    A cartridge that integrates functions that are necessary for ultrapurification of water is incorporated. The product is suitable for analyses that are required to deliver A4 grade purity according to JIS K 0557. The product is suitable for preparation of reagents for HPLC mobile phase and organic analyses. Set up is easy; simply connect to the tap to start using right away. Replacing the SmartPak is easy. Ultrapure water of about 10 liters/day can be used. Water free of RNase, DNase and endotoxin can be collected by installing the optional BioPak.

Product Description

A simple setup that can sample water directly from the water supply.

Part Number
2-7089-02 SALE
2-7089-03 SALE
2-7089-05
2-7089-06
2-7089-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Specifications Manufacturer Product Name Manufacturer Model Number Capacity

฿ 47,672.00

฿ 38,137.60

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment Leak Checker Ultrapure water production system ZFWA TDE KT ZFWATDE KT 1 pc.

฿ 40,413.00

฿ 32,330.40

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment SmartPakDQ3 (Cartridge) Ultrapure water production system SPR0 0SI A1 SPR00SI A1 1 pc.

฿ 2,058.00

DEIONIZATION & PURE WATER 1 Pack(s)

2 Pieces Per Package

19 Day(s) Pure Water Manufacturing Equipment Air Vent Filter (2 pcs) Ultrapure water production system TANK MPK 03 TANKMPK 03 1 Set (2 pcs)

฿ 8,892.00

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Filter Final Filter Millipak Express20 Final Filter MilliPak-20 MPGP020 01 1 pc.

฿ 11,735.00

DEIONIZATION & PURE WATER 1 Piece(s) - 19 Day(s) Pure Water Manufacturing Equipment Sanitarization kit Ultrapure water production system SANI KIT 01 SANIKIT 01 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1