Big Rotor

Brand :
AS ONE

Caution

    Product Description

    Mix Rotor To mixing of big container
    [Features]
    - A rotation roller causes and mixes seesaw movement.
    - The interval of a roller is changeable with the container made to mix.
    - Since the rotation speed variable function is attached, it is used at the number of rotations of hope.
    - The container up to 2L is mixable.
    [Specifications]
    - Number of Rotations: 6~120 rpm
    - Number of Up-and-Down Shakes: 3~60 times/min
    - Stirring System: Seesaw Stirring (±3°), Rotary Stirring
    - Motor: Induction Motor
    - Roller Length: 400 mm
    - Roller Pitch: 45~100 mm (variable width 55 mm)
    - Timer: 30 minutes
    - Power Supply: AC100 V 50/60 Hz 1A
    - Power Cord Length: 2.5 m (3P plug; conversion adapter included)
    - Weight: 13.5 kg
    - Withstand Load: 2.5 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat