(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mix Rotor Speed (rpm) 20–112

Mix Rotor Speed (rpm) 20–112

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8039-01

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    20~112
  • Power Supply(V)
    100
  • Size(mm)
    335×356×215
  • Stirring Method
    Rotary Stirring
  • Manufacturer Model Number
    VMRC-5
  • Manufacturer Product Name
    Mix Rotor VMRC-5
  • JAN Code
    4562108515597
  • Features
    Mixing while conserving heat can be done because of its heat insulating function. It protects specimens from dust and the like because it comes with a lid. The rotation speed can be freely set. (VMRC-5) Each rotor is synchronously rotating, so even mixing can be achieved.
  • Material
    Main Body: Steel Sheet Baked Finish, Roller: PVC (Polyvinyl Chloride), Lid: PMMA (Acrylic Resin)
  • Specification details
    Roller Size: ø32×250 mm, Insulation Temperature: Room Temperature:+5 - 50°C
  • Timer
    Up to 60 minutes (continuous operation possible)
  • Motor
    Induction Motor (Output 3 W)
  • Safety Function
    Excess Current Prevention Fuse (3 A)
  • Power cord length(m)
    3 (3P Plug, With Conversion Adapter)
  • Power supply details
    AC100V 50/60Hz
  • Roller Number
    5 pcs.
  • Internal Capacity
    1 unit
Part Number
2-8039-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 79,327.00

฿ 59,495.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    20~112
  • Power Supply(V)
    100
  • Size(mm)
    335×356×215
  • Stirring Method
    Rotary Stirring
  • Manufacturer Model Number
    VMRC-5
  • Manufacturer Product Name
    Mix Rotor VMRC-5
  • JAN Code
    4562108515597
  • Features
    Mixing while conserving heat can be done because of its heat insulating function. It protects specimens from dust and the like because it comes with a lid. The rotation speed can be freely set. (VMRC-5) Each rotor is synchronously rotating, so even mixing can be achieved.
  • Material
    Main Body: Steel Sheet Baked Finish, Roller: PVC (Polyvinyl Chloride), Lid: PMMA (Acrylic Resin)
  • Specification details
    Roller Size: ø32×250 mm, Insulation Temperature: Room Temperature:+5 - 50°C
  • Timer
    Up to 60 minutes (continuous operation possible)
  • Motor
    Induction Motor (Output 3 W)
  • Safety Function
    Excess Current Prevention Fuse (3 A)
  • Power cord length(m)
    3 (3P Plug, With Conversion Adapter)
  • Power supply details
    AC100V 50/60Hz
  • Roller Number
    5 pcs.
  • Internal Capacity
    1 unit

Specifications of 2-8039-01

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    20~112
  • Power Supply(V)
    100
  • Size(mm)
    335×356×215
  • Stirring Method
    Rotary Stirring
  • Manufacturer Model Number
    VMRC-5
  • Manufacturer Product Name
    Mix Rotor VMRC-5
  • JAN Code
    4562108515597
  • Features
    Mixing while conserving heat can be done because of its heat insulating function. It protects specimens from dust and the like because it comes with a lid. The rotation speed can be freely set. (VMRC-5) Each rotor is synchronously rotating, so even mixing can be achieved.
  • Material
    Main Body: Steel Sheet Baked Finish, Roller: PVC (Polyvinyl Chloride), Lid: PMMA (Acrylic Resin)
  • Specification details
    Roller Size: ø32×250 mm, Insulation Temperature: Room Temperature:+5 - 50°C
  • Timer
    Up to 60 minutes (continuous operation possible)
  • Motor
    Induction Motor (Output 3 W)
  • Safety Function
    Excess Current Prevention Fuse (3 A)
  • Power cord length(m)
    3 (3P Plug, With Conversion Adapter)
  • Power supply details
    AC100V 50/60Hz
  • Roller Number
    5 pcs.
  • Internal Capacity
    1 unit
Part Number
2-8039-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 79,327.00

฿ 59,495.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1