(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5181-01 |
1-5181-02 |
1-5181-03 |
1-5182-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Timer | Rotation Control | Motor | Power cord length (m) |
Power supply details | Main Body Material | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,720.00 ฿ 32,576.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 1~18 | 100 | - | Tube Rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-118 | Tube Rotator TR-118 | 4562108514408 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Steel | 4000 | 1 unit | ||
฿ 40,720.00 ฿ 32,576.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 3~50 | 100 | - | Tube Rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-350 | Tube Rotator TR-350 | 4562108514415 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Steel | 4000 | 1 unit | ||
฿ 42,362.00 ฿ 33,889.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1~18 | 100 | - | Stainless steel rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-118S | Stainless steel rotator TR-118S | 4562108514422 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Stainless Steel (SUS304) | 5000 | 1 unit | ||
฿ 7,942.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | For 5 ml tube x 24 | - | Tube Holder | 5 ml holder for tube rotator | 4562108514521 | - | - | - | - | - | - | - | - | - | 1 pc. |
[Features]·With a compact design that does not take up much space. ·The tilt angle can be changed at any angle from 0° to 90°, which is effective for plant culture and DNA extraction.
Part Number |
---|
1-5181-01 |
1-5181-02 |
1-5181-03 |
1-5182-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Timer | Rotation Control | Motor | Power cord length (m) |
Power supply details | Main Body Material | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,720.00 ฿ 32,576.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 1~18 | 100 | - | Tube Rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-118 | Tube Rotator TR-118 | 4562108514408 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Steel | 4000 | 1 unit | ||
฿ 40,720.00 ฿ 32,576.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 3~50 | 100 | - | Tube Rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-350 | Tube Rotator TR-350 | 4562108514415 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Steel | 4000 | 1 unit | ||
฿ 42,362.00 ฿ 33,889.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1~18 | 100 | - | Stainless steel rotator | When horizontal: 287.5 x 179 x 202.5; When vertical / 202×179×386 | TR-118S | Stainless steel rotator TR-118S | 4562108514422 | The compact design will fit in anywhere. The incline can be adjusted to any angle (0-90°), so the most effective angle for the rotating culture can be chosen. | Angle Adjustment Range: 0-90° (Horizontal to Vertical) | Up to 60 minutes | Feedback Control | Induction Motor | 2.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | Stainless Steel (SUS304) | 5000 | 1 unit | ||
฿ 7,942.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | For 5 ml tube x 24 | - | Tube Holder | 5 ml holder for tube rotator | 4562108514521 | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?