(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Tube Rotator

Micro Tube Rotator

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4096-01

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    1-12 (Continuously variable type)
  • Power Supply(V)
    100
  • Size(mm)
    175×130×160
  • Product Name
    Main Body
  • Manufacturer Model Number
    MTR-103
  • Manufacturer Product Name
    Micro Tube Rotator MTR103
  • JAN Code
    4562108510936
  • Features
    It can be used in DNA extraction in genetic research and as a shaker for various micro tubes. The angle of the tube holder (optional) can be set arbitrarily from horizontal to vertical. Installing a laminated holder (separate sheet), allows up to 3 rows to be added to the tube holder (2 units are required for 3 holders).
  • Footnotes
    Tube holder, stacking holder not included.
  • Specification details
    Holder Incline Angle: (Horizontal) 0-(Vertical)90°
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Weight(g)
    1200
  • Internal Capacity
    1 unit
Part Number
1-4096-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 31,240.00

฿ 24,992.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    1-12 (Continuously variable type)
  • Power Supply(V)
    100
  • Size(mm)
    175×130×160
  • Product Name
    Main Body
  • Manufacturer Model Number
    MTR-103
  • Manufacturer Product Name
    Micro Tube Rotator MTR103
  • JAN Code
    4562108510936
  • Features
    It can be used in DNA extraction in genetic research and as a shaker for various micro tubes. The angle of the tube holder (optional) can be set arbitrarily from horizontal to vertical. Installing a laminated holder (separate sheet), allows up to 3 rows to be added to the tube holder (2 units are required for 3 holders).
  • Footnotes
    Tube holder, stacking holder not included.
  • Specification details
    Holder Incline Angle: (Horizontal) 0-(Vertical)90°
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Weight(g)
    1200
  • Internal Capacity
    1 unit

Product Description

Tilt angle can be changed as desired.

Specifications of 1-4096-01

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    1-12 (Continuously variable type)
  • Power Supply(V)
    100
  • Size(mm)
    175×130×160
  • Product Name
    Main Body
  • Manufacturer Model Number
    MTR-103
  • Manufacturer Product Name
    Micro Tube Rotator MTR103
  • JAN Code
    4562108510936
  • Features
    It can be used in DNA extraction in genetic research and as a shaker for various micro tubes. The angle of the tube holder (optional) can be set arbitrarily from horizontal to vertical. Installing a laminated holder (separate sheet), allows up to 3 rows to be added to the tube holder (2 units are required for 3 holders).
  • Footnotes
    Tube holder, stacking holder not included.
  • Specification details
    Holder Incline Angle: (Horizontal) 0-(Vertical)90°
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Weight(g)
    1200
  • Internal Capacity
    1 unit
Part Number
1-4096-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 31,240.00

฿ 24,992.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1