(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5176-01 |
1-5176-02 |
1-5176-03 |
1-5176-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,497.00 ฿ 2,796.90 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Liquid separation funnel holder | Universal Shaker Option Liquid Funnel Holder | 4560111767651 | Valve holder and spring retain the separating funnel. | Effective clamping width: 195-280 mm, for Squibb type only. | 1 pc. | ||
฿ 19,065.00 ฿ 15,252.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 260 x 120 x 235 (Effective) | Test Tube Rack Holder | Universal Shaker Option Sample Tube Rack Holder | 4560111767668 | Test tubes can be shaken in a test tube rack. | - | 1 pc. | ||
฿ 21,710.00 ฿ 17,368.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 400×400×70 | Box Type Holder | Universal Shaker Option Box Type Holder | 4560111767675 | Compatible with flask/bottle containers of various sizes. | - | 1 pc. | ||
฿ 23,300.00 ฿ 18,640.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | ø35x80 - 125 (Centrifuge Tube Size) | Centrifuge tube holder | Universal Shaker Option Centrifugal Precipitation Tube Holder | 4560111767682 | - | 50 ml x 14, Round bottom, Can be used with glass plug diameter of φ29 mm | 1 pc. |
Valve holder and spring retain the separating funnel. Test tubes can be shaken in a test tube rack. Compatible with flask/bottle containers of various sizes.
Part Number |
---|
1-5176-01 |
1-5176-02 |
1-5176-03 |
1-5176-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,497.00 ฿ 2,796.90 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Liquid separation funnel holder | Universal Shaker Option Liquid Funnel Holder | 4560111767651 | Valve holder and spring retain the separating funnel. | Effective clamping width: 195-280 mm, for Squibb type only. | 1 pc. | ||
฿ 19,065.00 ฿ 15,252.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 260 x 120 x 235 (Effective) | Test Tube Rack Holder | Universal Shaker Option Sample Tube Rack Holder | 4560111767668 | Test tubes can be shaken in a test tube rack. | - | 1 pc. | ||
฿ 21,710.00 ฿ 17,368.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 400×400×70 | Box Type Holder | Universal Shaker Option Box Type Holder | 4560111767675 | Compatible with flask/bottle containers of various sizes. | - | 1 pc. | ||
฿ 23,300.00 ฿ 18,640.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | ø35x80 - 125 (Centrifuge Tube Size) | Centrifuge tube holder | Universal Shaker Option Centrifugal Precipitation Tube Holder | 4560111767682 | - | 50 ml x 14, Round bottom, Can be used with glass plug diameter of φ29 mm | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?