(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Versatile Shaker, 540 × 422 × 477 mm

Versatile Shaker, 540 × 422 × 477 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5452-21

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Vibration amplitude(mm)
    40
  • Size(mm)
    540×422×477
  • Shaking method
    Upper and lower (both sides)
  • Manufacturer Model Number
    AW-2
  • Manufacturer Product Name
    Universal shaker AW-2
  • JAN Code
    4562108514538
  • Features
    By replacing the holder for various options it can be widely used for shaking separating funnels, test tubes, centrifugal settling tubes, flasks, etc. Continuous or arbitrary time setting is possible with the timer function. Shaking both left and right at the same time is possible.
  • Material
    Exterior: Steel, Holder Mounting Part: Aluminum
  • Specification details
    Range of settings for shaking frequency: with maximum load/300 rpm, speed adjustment method: electronic controller, tachometer: digital display, 3 digits
  • Timer
    0-60 min (Continuous Operation Possible)
  • Motor
    DC Brushless Motor
  • Safety Device
    Motor Overcurrent Detection Circuit, Motor Thermal Protector, Overcurrent Fuse
  • Power cord length(m)
    2.5 (3P Plug and 2P Plug Conversion adapters included)
  • Power supply details
    AC100V 50/60Hz 2A
  • Weight(g)
    46000
  • Maximum Load Mass(g)
    5,000 x 2 (Including holder)
  • Internal Capacity
    1 unit
Part Number
1-5452-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 150,050.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Vibration amplitude(mm)
    40
  • Size(mm)
    540×422×477
  • Shaking method
    Upper and lower (both sides)
  • Manufacturer Model Number
    AW-2
  • Manufacturer Product Name
    Universal shaker AW-2
  • JAN Code
    4562108514538
  • Features
    By replacing the holder for various options it can be widely used for shaking separating funnels, test tubes, centrifugal settling tubes, flasks, etc. Continuous or arbitrary time setting is possible with the timer function. Shaking both left and right at the same time is possible.
  • Material
    Exterior: Steel, Holder Mounting Part: Aluminum
  • Specification details
    Range of settings for shaking frequency: with maximum load/300 rpm, speed adjustment method: electronic controller, tachometer: digital display, 3 digits
  • Timer
    0-60 min (Continuous Operation Possible)
  • Motor
    DC Brushless Motor
  • Safety Device
    Motor Overcurrent Detection Circuit, Motor Thermal Protector, Overcurrent Fuse
  • Power cord length(m)
    2.5 (3P Plug and 2P Plug Conversion adapters included)
  • Power supply details
    AC100V 50/60Hz 2A
  • Weight(g)
    46000
  • Maximum Load Mass(g)
    5,000 x 2 (Including holder)
  • Internal Capacity
    1 unit

Product Description

[Features]·By switching the various optional holders, it can be used for a wide range of shaking applications including separation funnels, test tubes, centrifugal sedimentation tubes, flasks, etc. ·The timer function allows for switching between continuous and timed operation. ·Can be used for both horizontal and vertical shaking by changing the orientation.

Specifications of 1-5452-21

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Vibration amplitude(mm)
    40
  • Size(mm)
    540×422×477
  • Shaking method
    Upper and lower (both sides)
  • Manufacturer Model Number
    AW-2
  • Manufacturer Product Name
    Universal shaker AW-2
  • JAN Code
    4562108514538
  • Features
    By replacing the holder for various options it can be widely used for shaking separating funnels, test tubes, centrifugal settling tubes, flasks, etc. Continuous or arbitrary time setting is possible with the timer function. Shaking both left and right at the same time is possible.
  • Material
    Exterior: Steel, Holder Mounting Part: Aluminum
  • Specification details
    Range of settings for shaking frequency: with maximum load/300 rpm, speed adjustment method: electronic controller, tachometer: digital display, 3 digits
  • Timer
    0-60 min (Continuous Operation Possible)
  • Motor
    DC Brushless Motor
  • Safety Device
    Motor Overcurrent Detection Circuit, Motor Thermal Protector, Overcurrent Fuse
  • Power cord length(m)
    2.5 (3P Plug and 2P Plug Conversion adapters included)
  • Power supply details
    AC100V 50/60Hz 2A
  • Weight(g)
    46000
  • Maximum Load Mass(g)
    5,000 x 2 (Including holder)
  • Internal Capacity
    1 unit
Part Number
1-5452-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 150,050.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1