(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Direct mixer

Direct mixer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3083-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    0~3000
  • Power Supply(V)
    100
  • Size(mm)
    300×280×370
  • Stirring Method
    Eccentric agitation method
  • Manufacturer Model Number
    DM-301
  • Manufacturer Product Name
    Direct mixer DM-301
  • JAN Code
    4562108510882
  • Features
    Allows test tubes to be agitated in the rack which can be mounted on the main body. Maximum quantity of test tube is 50 pieces (when stainless steel test tubes SS18-50 are used). Beakers and petri dishes can also be agitated by reducing the rotation speed.
  • Footnotes
    Use test tubes with size of ø18 x165 mm or under. For stainless steel test tube stand SS18-50, refer to P. 1282 of General Equipment Catalog for Laboratory Use 2013.
  • Specification details
    Compatible Test Tube Rack: Stainless Steel Test Piping
  • Timer
    10 seconds-10 minutes variable
  • Motor
    DC Motor Feedback Control
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 3A
  • Stirrer Stand Size(mm)
    260 x 120 (Up to Approx. 200 mm Height)
  • Weight(g)
    12500
  • Internal Capacity
    1 unit
Part Number
1-3083-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 89,367.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    0~3000
  • Power Supply(V)
    100
  • Size(mm)
    300×280×370
  • Stirring Method
    Eccentric agitation method
  • Manufacturer Model Number
    DM-301
  • Manufacturer Product Name
    Direct mixer DM-301
  • JAN Code
    4562108510882
  • Features
    Allows test tubes to be agitated in the rack which can be mounted on the main body. Maximum quantity of test tube is 50 pieces (when stainless steel test tubes SS18-50 are used). Beakers and petri dishes can also be agitated by reducing the rotation speed.
  • Footnotes
    Use test tubes with size of ø18 x165 mm or under. For stainless steel test tube stand SS18-50, refer to P. 1282 of General Equipment Catalog for Laboratory Use 2013.
  • Specification details
    Compatible Test Tube Rack: Stainless Steel Test Piping
  • Timer
    10 seconds-10 minutes variable
  • Motor
    DC Motor Feedback Control
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 3A
  • Stirrer Stand Size(mm)
    260 x 120 (Up to Approx. 200 mm Height)
  • Weight(g)
    12500
  • Internal Capacity
    1 unit

Specifications of 1-3083-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    0~3000
  • Power Supply(V)
    100
  • Size(mm)
    300×280×370
  • Stirring Method
    Eccentric agitation method
  • Manufacturer Model Number
    DM-301
  • Manufacturer Product Name
    Direct mixer DM-301
  • JAN Code
    4562108510882
  • Features
    Allows test tubes to be agitated in the rack which can be mounted on the main body. Maximum quantity of test tube is 50 pieces (when stainless steel test tubes SS18-50 are used). Beakers and petri dishes can also be agitated by reducing the rotation speed.
  • Footnotes
    Use test tubes with size of ø18 x165 mm or under. For stainless steel test tube stand SS18-50, refer to P. 1282 of General Equipment Catalog for Laboratory Use 2013.
  • Specification details
    Compatible Test Tube Rack: Stainless Steel Test Piping
  • Timer
    10 seconds-10 minutes variable
  • Motor
    DC Motor Feedback Control
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 3A
  • Stirrer Stand Size(mm)
    260 x 120 (Up to Approx. 200 mm Height)
  • Weight(g)
    12500
  • Internal Capacity
    1 unit
Part Number
1-3083-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 89,367.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1