(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital micro plate shaker

Digital micro plate shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2236-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    AC120
  • Main Body Size(mm)
    168×279×153
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-4
  • Manufacturer Product Name
    Micro Plate Shaker 6780-4
  • JAN Code
    4560111743754
  • Features
    Four microplates (standard) can be shaken at the same time. Resuspension, homogenization and stirring are possible with the rotation width of 3 mm.
  • Accessory
    fluoropolymerPad
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    4300
  • Shaking base dimensions(mm)
    255.8 x 171.6 (Internal Dimensions)
  • Internal Capacity
    1 unit
Part Number
1-2236-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 82,558.00

฿ 61,918.50

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    AC120
  • Main Body Size(mm)
    168×279×153
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-4
  • Manufacturer Product Name
    Micro Plate Shaker 6780-4
  • JAN Code
    4560111743754
  • Features
    Four microplates (standard) can be shaken at the same time. Resuspension, homogenization and stirring are possible with the rotation width of 3 mm.
  • Accessory
    fluoropolymerPad
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    4300
  • Shaking base dimensions(mm)
    255.8 x 171.6 (Internal Dimensions)
  • Internal Capacity
    1 unit

Product Description

4 microplates (standard) can be shaken simultaneously. Resuspension, homogenization, and agitation are possible with a rotation width of 3 mm.

Specifications of 1-2236-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    AC120
  • Main Body Size(mm)
    168×279×153
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-4
  • Manufacturer Product Name
    Micro Plate Shaker 6780-4
  • JAN Code
    4560111743754
  • Features
    Four microplates (standard) can be shaken at the same time. Resuspension, homogenization and stirring are possible with the rotation width of 3 mm.
  • Accessory
    fluoropolymerPad
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    4300
  • Shaking base dimensions(mm)
    255.8 x 171.6 (Internal Dimensions)
  • Internal Capacity
    1 unit
Part Number
1-2236-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 82,558.00

฿ 61,918.50

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1