(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2367-01 |
1-2367-11 |
1-2367-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply (V) |
Other | Specifications | Size (mm) |
Stirring Method | Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,076.00 ฿ 63,066.50 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100 | - | - | 300×135×150 | Eccentric vibration method | MT-400 | Micro Tube Mixer MT-400 | Uniform stirring not affected by tube position. | No. of Stirring Rods: 1.5 or 2.0 ml x 40 pcs, Tube Rack: Attachable Type, 1.5 ml Rack Included | AC100V 50/60Hz 0.5A | 3200 | 1 pc. | ||
฿ 10,283.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Tube rack (5 ml x 12 tubes) | - | - | TR4005 | Micro Tube Mixer TR4005 | - | - | - | - | 1 pc. | ||
฿ 3,508.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Tube Rack Cover (dedicated for 1.5 ml rack) | - | - | TC4000 | Micro Tube Mixer TC4000 | - | - | - | - | 1 pc. |
AS ONE microtube mixer.
The tube positioning enables stirring without variations.
Part Number |
---|
1-2367-01 |
1-2367-11 |
1-2367-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply (V) |
Other | Specifications | Size (mm) |
Stirring Method | Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,076.00 ฿ 63,066.50 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100 | - | - | 300×135×150 | Eccentric vibration method | MT-400 | Micro Tube Mixer MT-400 | Uniform stirring not affected by tube position. | No. of Stirring Rods: 1.5 or 2.0 ml x 40 pcs, Tube Rack: Attachable Type, 1.5 ml Rack Included | AC100V 50/60Hz 0.5A | 3200 | 1 pc. | ||
฿ 10,283.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Tube rack (5 ml x 12 tubes) | - | - | TR4005 | Micro Tube Mixer TR4005 | - | - | - | - | 1 pc. | ||
฿ 3,508.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Tube Rack Cover (dedicated for 1.5 ml rack) | - | - | TC4000 | Micro Tube Mixer TC4000 | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?