(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Twin mixer

Twin mixer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1160-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    MAX 1600 (Continuously Variable)
  • Power Supply(V)
    100
  • Specifications
    Rotation speed /MAX 1,600 rpm (Continuous Variable)
  • Size(mm)
    164×200×150
  • Stirring Method
    Eccentric operation method
  • Manufacturer Model Number
    TM-282
  • Manufacturer Product Name
    Twin mixer TM-282
  • JAN Code
    4562108510592
  • Features
    Can be used to stir two types of containers simultaneously without using a dedicated adapter. Continuously variable type of rotation for appropriate stirring. The microplate and tube rack can be attached and removed with one-touch operation. The use of vibration and noise absorbent materials allows noiseless powerful stirring.
  • Specification details
    Tube rack: one-touch easy detaching; holding capacity: 1.5 ml microtube x 28, 96 well microplate (rigid type) x 2; only one microplate allowed when microtubes and microplate are stirred at once.
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 30W
  • Weight(g)
    Approximately 3000
  • Internal Capacity
    1 unit
Part Number
1-1160-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 42,362.00

฿ 33,889.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    MAX 1600 (Continuously Variable)
  • Power Supply(V)
    100
  • Specifications
    Rotation speed /MAX 1,600 rpm (Continuous Variable)
  • Size(mm)
    164×200×150
  • Stirring Method
    Eccentric operation method
  • Manufacturer Model Number
    TM-282
  • Manufacturer Product Name
    Twin mixer TM-282
  • JAN Code
    4562108510592
  • Features
    Can be used to stir two types of containers simultaneously without using a dedicated adapter. Continuously variable type of rotation for appropriate stirring. The microplate and tube rack can be attached and removed with one-touch operation. The use of vibration and noise absorbent materials allows noiseless powerful stirring.
  • Specification details
    Tube rack: one-touch easy detaching; holding capacity: 1.5 ml microtube x 28, 96 well microplate (rigid type) x 2; only one microplate allowed when microtubes and microplate are stirred at once.
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 30W
  • Weight(g)
    Approximately 3000
  • Internal Capacity
    1 unit

Specifications of 1-1160-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    MAX 1600 (Continuously Variable)
  • Power Supply(V)
    100
  • Specifications
    Rotation speed /MAX 1,600 rpm (Continuous Variable)
  • Size(mm)
    164×200×150
  • Stirring Method
    Eccentric operation method
  • Manufacturer Model Number
    TM-282
  • Manufacturer Product Name
    Twin mixer TM-282
  • JAN Code
    4562108510592
  • Features
    Can be used to stir two types of containers simultaneously without using a dedicated adapter. Continuously variable type of rotation for appropriate stirring. The microplate and tube rack can be attached and removed with one-touch operation. The use of vibration and noise absorbent materials allows noiseless powerful stirring.
  • Specification details
    Tube rack: one-touch easy detaching; holding capacity: 1.5 ml microtube x 28, 96 well microplate (rigid type) x 2; only one microplate allowed when microtubes and microplate are stirred at once.
  • Motor
    DC Motor
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 30W
  • Weight(g)
    Approximately 3000
  • Internal Capacity
    1 unit
Part Number
1-1160-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 42,362.00

฿ 33,889.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1