(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thin Type Shaker

Thin Type Shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1465-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    20~500
  • Power Supply(V)
    AC 100–240
  • Vibration amplitude(mm)
    25.4
  • Size(mm)
    605×583×120
  • Shaking method
    Swivel method
  • Product Name
    Main Body, With Standard Platform
  • Manufacturer Model Number
    SKC-6100/SA6001
  • Manufacturer Product Name
    Shaker SKC-6100/SA6001
  • JAN Code
    4560111753579
  • Features
    Uses touch button and jog dial for easy operation. Replaceable holder supports a variety of experiments.
  • Material
    Steel (Powder Coating)
  • Specification details
    Platform Size: 580×520 mm, Allowed Applied Load: 28 kg, Program: 20 Segments/20 Pattern Safety Mechanism: Acceleration Sensor/Excess Current Control, Drip-Proof Structure (IP42 Standard)
  • Power supply details
    AC100~240V 50/60Hz 1480W
  • Main Body Material
    Steel (Powder Coating)
  • Weight(g)
    65000
  • Internal Capacity
    1 unit
Part Number
1-1465-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 173,833.00

฿ 143,151.48

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    20~500
  • Power Supply(V)
    AC 100–240
  • Vibration amplitude(mm)
    25.4
  • Size(mm)
    605×583×120
  • Shaking method
    Swivel method
  • Product Name
    Main Body, With Standard Platform
  • Manufacturer Model Number
    SKC-6100/SA6001
  • Manufacturer Product Name
    Shaker SKC-6100/SA6001
  • JAN Code
    4560111753579
  • Features
    Uses touch button and jog dial for easy operation. Replaceable holder supports a variety of experiments.
  • Material
    Steel (Powder Coating)
  • Specification details
    Platform Size: 580×520 mm, Allowed Applied Load: 28 kg, Program: 20 Segments/20 Pattern Safety Mechanism: Acceleration Sensor/Excess Current Control, Drip-Proof Structure (IP42 Standard)
  • Power supply details
    AC100~240V 50/60Hz 1480W
  • Main Body Material
    Steel (Powder Coating)
  • Weight(g)
    65000
  • Internal Capacity
    1 unit

Product Description

120 mm Ultra-Thin Type

Specifications of 1-1465-01

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    20~500
  • Power Supply(V)
    AC 100–240
  • Vibration amplitude(mm)
    25.4
  • Size(mm)
    605×583×120
  • Shaking method
    Swivel method
  • Product Name
    Main Body, With Standard Platform
  • Manufacturer Model Number
    SKC-6100/SA6001
  • Manufacturer Product Name
    Shaker SKC-6100/SA6001
  • JAN Code
    4560111753579
  • Features
    Uses touch button and jog dial for easy operation. Replaceable holder supports a variety of experiments.
  • Material
    Steel (Powder Coating)
  • Specification details
    Platform Size: 580×520 mm, Allowed Applied Load: 28 kg, Program: 20 Segments/20 Pattern Safety Mechanism: Acceleration Sensor/Excess Current Control, Drip-Proof Structure (IP42 Standard)
  • Power supply details
    AC100~240V 50/60Hz 1480W
  • Main Body Material
    Steel (Powder Coating)
  • Weight(g)
    65000
  • Internal Capacity
    1 unit
Part Number
1-1465-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 173,833.00

฿ 143,151.48

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1