(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2238-11 |
1-2238-12 |
1-2238-13 |
1-2238-14 |
1-2238-15 |
1-2238-16 |
1-2238-17 |
1-2238-18 |
1-2238-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Shaking method | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,572.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Flat Platform with Rubber Mat | - | - | 480108 | Turning Shaker 480108 | - | - | - | - | - | - | 1 pc. | ||
฿ 11,615.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Platform for Flask Clamp | - | - | 480109 | Turning Shaker 480109 | - | - | - | - | - | - | 1 pc. | ||
฿ 740.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 25 ml Flask Clamp | - | - | 480110 | Turning Shaker 480110 | - | - | - | - | - | - | 1 pc. | ||
฿ 740.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | AC 100–240 | Option | Clamp for 50 ml flasks | - | - | 480111 | Turning Shaker 480111 | - | - | - | - | - | - | 1 pc. | ||
฿ 795.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 125 ml flask | - | - | 480112 | Turning Shaker 480112 | - | - | - | - | - | - | 1 pc. | ||
฿ 1,082.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 250 ml Flask Clamp | - | - | 480113 | Turning Shaker 480113 | - | - | - | - | - | - | 1 pc. | ||
฿ 1,308.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 500 ml flasks | - | - | 480114 | Turning Shaker 480114 | - | - | - | - | - | - | 1 pc. | ||
฿ 2,335.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 1 l Flask | - | - | 480115 | Turning Shaker 480115 | - | - | - | - | - | - | 1 pc. | ||
฿ 81,647.00 ฿ 71,441.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~300 | AC120 | - | - | 256×318×127 | Swivel method | 6780-NP | Turning Shaker 6780-NP | 4560111743778 | It has an easy-to-see digital display. It is suitable for culture aeration and gel staining. | Attachable Flasks: 16 x 25/50/125 ml, 9 x 250 ml, 5 x 500 ml, 4 x 1 l, Rotation Diameter: 19 mm | 1.5 | AC120V 50/60Hz | 7300 | 1 unit |
Easy-to-read digital display. Suitable for culture aeration and gel staining.
Part Number |
---|
1-2238-11 |
1-2238-12 |
1-2238-13 |
1-2238-14 |
1-2238-15 |
1-2238-16 |
1-2238-17 |
1-2238-18 |
1-2238-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Shaking method | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,572.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Flat Platform with Rubber Mat | - | - | 480108 | Turning Shaker 480108 | - | - | - | - | - | - | 1 pc. | ||
฿ 11,615.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Platform for Flask Clamp | - | - | 480109 | Turning Shaker 480109 | - | - | - | - | - | - | 1 pc. | ||
฿ 740.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 25 ml Flask Clamp | - | - | 480110 | Turning Shaker 480110 | - | - | - | - | - | - | 1 pc. | ||
฿ 740.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | AC 100–240 | Option | Clamp for 50 ml flasks | - | - | 480111 | Turning Shaker 480111 | - | - | - | - | - | - | 1 pc. | ||
฿ 795.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 125 ml flask | - | - | 480112 | Turning Shaker 480112 | - | - | - | - | - | - | 1 pc. | ||
฿ 1,082.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 250 ml Flask Clamp | - | - | 480113 | Turning Shaker 480113 | - | - | - | - | - | - | 1 pc. | ||
฿ 1,308.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 500 ml flasks | - | - | 480114 | Turning Shaker 480114 | - | - | - | - | - | - | 1 pc. | ||
฿ 2,335.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Clamp for 1 l Flask | - | - | 480115 | Turning Shaker 480115 | - | - | - | - | - | - | 1 pc. | ||
฿ 81,647.00 ฿ 71,441.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 20~300 | AC120 | - | - | 256×318×127 | Swivel method | 6780-NP | Turning Shaker 6780-NP | 4560111743778 | It has an easy-to-see digital display. It is suitable for culture aeration and gel staining. | Attachable Flasks: 16 x 25/50/125 ml, 9 x 250 ml, 5 x 500 ml, 4 x 1 l, Rotation Diameter: 19 mm | 1.5 | AC120V 50/60Hz | 7300 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?