(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1987-01 |
2-1987-02 |
2-1987-11 |
2-1987-12 |
2-1987-13 |
2-1987-15 |
2-1987-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Features | Material | Footnotes | Specification details | Timer | Display | Power cord length (m) |
Power Consumption | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83,643.00 ฿ 62,732.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | 30~300(±1%) | 100 | - | Main Body | 300×330×70 | OS-762 | Shaker for inside Incubator OS-762 | This product can be used inside a CO2 incubator. It uses a microprocessor control system and is equipped with a brushless motor. | Stainless Steel (SUS304) | Platform is not included. | Rotation range: 25 mm; Load weight: MAX 3.0 kg | 1 min. - 48 h | Rotation Speed / Timer | 1.83 | 200W | AC100V 50/60Hz | 7000 | 1 unit | ||
฿ 100,008.00 ฿ 75,006.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | - | 100 | - | Main Body: Remote Control Type | 300×330×70 | OS-762RC | Shaker OS-762RC remote control type | This product can be used inside a CO2 incubator. It uses a microprocessor control system and is equipped with a brushless motor. It can also be operated remotely while the main body is placed inside the CO2 incubator. | Stainless Steel (SUS304) | Platform is not included. | Rotation range: 25 mm; Load weight: MAX 3.0 kg | 1 min. - 48 h | Rotation Speed / Timer | 1.83 | 200W | AC100V 50/60Hz | 7000 | 1 unit | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 100 ml for 16 pcs | - | OS-710 | Platform for 100 ml OS-710 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 250 ml for 9 pcs | - | OS-725 | Platform for 250 ml OS-725 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 500 ml, For 5 bottles | - | OS-750 | Platform for 500 ml OS-750 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 21,820.00 ฿ 17,456.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Spring platform, general purpose | - | OS-76S | Spring Platform OS-76S | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for Microplates, for 6 pcs | - | OS-76M | Platform for Micro Plate OS-76M | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Can be used within CO2 incubators. Uses a microprocessor control system and is equipped with a brushless motor.
Part Number |
---|
2-1987-01 |
2-1987-02 |
2-1987-11 |
2-1987-12 |
2-1987-13 |
2-1987-15 |
2-1987-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Features | Material | Footnotes | Specification details | Timer | Display | Power cord length (m) |
Power Consumption | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83,643.00 ฿ 62,732.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | 30~300(±1%) | 100 | - | Main Body | 300×330×70 | OS-762 | Shaker for inside Incubator OS-762 | This product can be used inside a CO2 incubator. It uses a microprocessor control system and is equipped with a brushless motor. | Stainless Steel (SUS304) | Platform is not included. | Rotation range: 25 mm; Load weight: MAX 3.0 kg | 1 min. - 48 h | Rotation Speed / Timer | 1.83 | 200W | AC100V 50/60Hz | 7000 | 1 unit | ||
฿ 100,008.00 ฿ 75,006.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | - | 100 | - | Main Body: Remote Control Type | 300×330×70 | OS-762RC | Shaker OS-762RC remote control type | This product can be used inside a CO2 incubator. It uses a microprocessor control system and is equipped with a brushless motor. It can also be operated remotely while the main body is placed inside the CO2 incubator. | Stainless Steel (SUS304) | Platform is not included. | Rotation range: 25 mm; Load weight: MAX 3.0 kg | 1 min. - 48 h | Rotation Speed / Timer | 1.83 | 200W | AC100V 50/60Hz | 7000 | 1 unit | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 100 ml for 16 pcs | - | OS-710 | Platform for 100 ml OS-710 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 250 ml for 9 pcs | - | OS-725 | Platform for 250 ml OS-725 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for 500 ml, For 5 bottles | - | OS-750 | Platform for 500 ml OS-750 | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 21,820.00 ฿ 17,456.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Spring platform, general purpose | - | OS-76S | Spring Platform OS-76S | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 18,183.00 ฿ 14,546.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | Option | Platform for Microplates, for 6 pcs | - | OS-76M | Platform for Micro Plate OS-76M | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?