(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lab Shaker

Lab Shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,002.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-205-01 SALE
1-205-05 SALE
1-205-06 SALE
1-205-07 SALE
1-205-08 SALE
1-205-09
1-205-10
1-205-11
1-205-12
1-226-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Other Specifications Vibration amplitude
(mm)
Size
(mm)
Product Name Manufacturer Model Number Manufacturer Product Name JAN Code Features Material Specification details Motor Net part dimensions
(mm)
Shaking base size
(mm)
Shaking speed
(rpm)
Power cord length
(m)
Power supply details Weight
(g)
Load Resistance
(kg)
Internal Capacity

฿ 98,772.00

฿ 85,190.85

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 100 - Shaking method/cycles 30 380×375×140 Main Body SR-1 Lab Shaker (Reciprocating Motion) SR-1 4562108513920 Flask holder/all purpose shaker table (sold separately) can be replaced easily without tools. Exterior Material: Steel Integration Timer: 0.1-999.9 h DC100V 20W - 350×300 20–200 2.5 (with 3P / 2P-3P Conversion Adapter) AC100V 50/60Hz 3A 14300 5 or Less 1 unit

฿ 14,143.00

฿ 13,011.56

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 50/100 ml/16 - - Flask Holder F-01 Lab Shaker Holder F-01 4562108513937 It can be used for two types of Erlenmeyer flasks by moving the clamp claw. - - - - - - - - - - 1 pc.

฿ 14,086.00

฿ 12,959.12

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 200/300 ml/8 - - Flask Holder F-02 Lab Shaker Holder F-02 4562108513944 It can be used for two types of Erlenmeyer flasks by moving the clamp claw. - - - - - - - - - - 1 pc.

฿ 13,677.00

฿ 12,582.84

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 500 ml/5 - - Flask Holder F-03 Lab Shaker Holder F-03 4562108513951 - - - - - - - - - - - 1 pc.

฿ 18,353.00

฿ 16,884.76

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Spring net/pitch 20 x 20 mm, 144 points - - Universal Immersion Stand N-01 Agitator Table for Lab Shaker N-01 4562108513968 There are holes at 10 mm intervals on a bracket for mounting spring nets. The height of spring nets can be adjusted to 70, 60, 50, or 40 mm. - Mountable number of test tubes: ø16 mm x 144 pcs Mountable number of Erlenmeyer flasks: 50 ml/20 pcs, 100 ml/12 pcs, 200 ml/9 pcs, 300 ml/6 pcs, 500 ml/4 pcs - 280×280×70 - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - Option Compatible / Erlenmeyer flask 50/100 ml/16 - - Flask Holder (Coated) FJ-01 Lab Shaker Holder FJ-01 4562108513975 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 200/300 ml/8 - - Flask Holder (Coated) FJ-02 Lab Shaker Holder FJ-02 4562108513982 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - Option Compatible / Erlenmeyer flask 500 ml/5 - - Flask Holder (Coated) FJ-03 Lab Shaker Holder FJ-03 4562108513999 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 9,002.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Size: 280 x 280 mm (With Silicone Rubber Sheet) - - Flat Top Panel SR-FLH Lab Shaker Holder SR-FLH 4562108514002 A slip-proof rubber sheet is incorporated into the top panel. - - - - - - - - - - 1 pc.

฿ 121,564.00

฿ 98,685.66

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 100 - Shaking method/cycles 30 380×375×140 Main Body SRR-2 Double Action Laboratory Shaker SRR-2 4562108514026 Flask holder/all purpose shaker table (sold separately) can be replaced easily without tools. Reciprocating motion/turning can be switched using the switch lever. Exterior Material: Steel Integration Timer: 0.1-999.9 h DC100V 20W - 350×300 20–200 2.5 (with 3P / 2P-3P Conversion Adapter) AC100V 50/60Hz 3A 15400 5 or Less 1 unit

Basic Specifications

Product Description

Flask holder/all purpose shaker table (sold separately) can be replaced easily without tools. It can be used for two types of Erlenmeyer flasks by moving the clamp claw. Since the tip is coated with plastic, it does not scratch glass. There are holes at 10 mm intervals on a bracket for mounting spring nets. The height of spring nets can be adjusted to 70, 60, 50, or 40 mm. A slip-proof rubber sheet is incorporated into the top panel.

Part Number
1-205-01 SALE
1-205-05 SALE
1-205-06 SALE
1-205-07 SALE
1-205-08 SALE
1-205-09
1-205-10
1-205-11
1-205-12
1-226-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Other Specifications Vibration amplitude
(mm)
Size
(mm)
Product Name Manufacturer Model Number Manufacturer Product Name JAN Code Features Material Specification details Motor Net part dimensions
(mm)
Shaking base size
(mm)
Shaking speed
(rpm)
Power cord length
(m)
Power supply details Weight
(g)
Load Resistance
(kg)
Internal Capacity

฿ 98,772.00

฿ 85,190.85

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 100 - Shaking method/cycles 30 380×375×140 Main Body SR-1 Lab Shaker (Reciprocating Motion) SR-1 4562108513920 Flask holder/all purpose shaker table (sold separately) can be replaced easily without tools. Exterior Material: Steel Integration Timer: 0.1-999.9 h DC100V 20W - 350×300 20–200 2.5 (with 3P / 2P-3P Conversion Adapter) AC100V 50/60Hz 3A 14300 5 or Less 1 unit

฿ 14,143.00

฿ 13,011.56

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 50/100 ml/16 - - Flask Holder F-01 Lab Shaker Holder F-01 4562108513937 It can be used for two types of Erlenmeyer flasks by moving the clamp claw. - - - - - - - - - - 1 pc.

฿ 14,086.00

฿ 12,959.12

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 200/300 ml/8 - - Flask Holder F-02 Lab Shaker Holder F-02 4562108513944 It can be used for two types of Erlenmeyer flasks by moving the clamp claw. - - - - - - - - - - 1 pc.

฿ 13,677.00

฿ 12,582.84

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 500 ml/5 - - Flask Holder F-03 Lab Shaker Holder F-03 4562108513951 - - - - - - - - - - - 1 pc.

฿ 18,353.00

฿ 16,884.76

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Spring net/pitch 20 x 20 mm, 144 points - - Universal Immersion Stand N-01 Agitator Table for Lab Shaker N-01 4562108513968 There are holes at 10 mm intervals on a bracket for mounting spring nets. The height of spring nets can be adjusted to 70, 60, 50, or 40 mm. - Mountable number of test tubes: ø16 mm x 144 pcs Mountable number of Erlenmeyer flasks: 50 ml/20 pcs, 100 ml/12 pcs, 200 ml/9 pcs, 300 ml/6 pcs, 500 ml/4 pcs - 280×280×70 - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - Option Compatible / Erlenmeyer flask 50/100 ml/16 - - Flask Holder (Coated) FJ-01 Lab Shaker Holder FJ-01 4562108513975 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Compatible / Erlenmeyer flask 200/300 ml/8 - - Flask Holder (Coated) FJ-02 Lab Shaker Holder FJ-02 4562108513982 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 11,650.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - Option Compatible / Erlenmeyer flask 500 ml/5 - - Flask Holder (Coated) FJ-03 Lab Shaker Holder FJ-03 4562108513999 Since the tip is coated with plastic, it does not scratch glass. - - - - - - - - - - 1 pc.

฿ 9,002.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - Option Size: 280 x 280 mm (With Silicone Rubber Sheet) - - Flat Top Panel SR-FLH Lab Shaker Holder SR-FLH 4562108514002 A slip-proof rubber sheet is incorporated into the top panel. - - - - - - - - - - 1 pc.

฿ 121,564.00

฿ 98,685.66

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 100 - Shaking method/cycles 30 380×375×140 Main Body SRR-2 Double Action Laboratory Shaker SRR-2 4562108514026 Flask holder/all purpose shaker table (sold separately) can be replaced easily without tools. Reciprocating motion/turning can be switched using the switch lever. Exterior Material: Steel Integration Timer: 0.1-999.9 h DC100V 20W - 350×300 20–200 2.5 (with 3P / 2P-3P Conversion Adapter) AC100V 50/60Hz 3A 15400 5 or Less 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1