(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Neo Shaker

Neo Shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,242.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-7827-01 SALE
2-7827-02 SALE
2-7827-03 SALE
2-7827-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vibration amplitude
(mm)
Size
(mm)
Shaking method Manufacturer Model Number Manufacturer Product Name JAN Code Shaking speed
(rpm)
Shaking angle
(°)
Internal Capacity

฿ 63,542.00

฿ 50,833.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 25 300×254×148 Reciprocation/swivel (switching type) NS-LR Neo Shaker NS-LR 4562108515269 15~160 - 1 unit

฿ 73,073.00

฿ 54,804.75

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Right and Left 20 / Front and Back 10 300×254×148 Figure-8 NS-8 Neo Shaker NS-8 4562108515276 15~100 - 1 unit

฿ 72,013.00

฿ 54,009.75

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 305×254×148 High-Speed Rotation NS-R Neo Shaker NS-R 4562108515283 50–500 - 1 unit

฿ 40,242.00

฿ 32,193.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 300×254×176 Seesaw NS-S Neo Shaker NS-S 4562108515290 5–50 7 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Features
    It is compatible with incubator internal usage ambient temperatures of 0 to +50°C. Various shaking methods that can be selected according to the application are available. Shake speed is digitally displayed.
  • Footnotes
    Holder and rack are not included. Indicated size does not include the holder. -01 is available as a demo model.
  • Specification details
    Allowable Load 2 kg
  • Power cord length(m)
    3 (3P Plug, With Ground Pin)
  • Power supply details
    AC100V 50/60Hz
  • Operating Temperature(°C)
    0 – +50
  • Shaking base dimensions(mm)
    300 x 200
  • Internal Capacity
    1 unit

Product Description

Suitable for use in environments with an ambient temperature of between 0 and +50°C.

Part Number
2-7827-01 SALE
2-7827-02 SALE
2-7827-03 SALE
2-7827-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vibration amplitude
(mm)
Size
(mm)
Shaking method Manufacturer Model Number Manufacturer Product Name JAN Code Shaking speed
(rpm)
Shaking angle
(°)
Internal Capacity

฿ 63,542.00

฿ 50,833.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 25 300×254×148 Reciprocation/swivel (switching type) NS-LR Neo Shaker NS-LR 4562108515269 15~160 - 1 unit

฿ 73,073.00

฿ 54,804.75

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Right and Left 20 / Front and Back 10 300×254×148 Figure-8 NS-8 Neo Shaker NS-8 4562108515276 15~100 - 1 unit

฿ 72,013.00

฿ 54,009.75

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 305×254×148 High-Speed Rotation NS-R Neo Shaker NS-R 4562108515283 50–500 - 1 unit

฿ 40,242.00

฿ 32,193.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 300×254×176 Seesaw NS-S Neo Shaker NS-S 4562108515290 5–50 7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1