(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Speed Shaker

High Speed Shaker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9425-01

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Specifications
    Shaking Velocity: For 0.5 ml / For 1.5 ml Tube Rack Installed/300-1,800 rpm, For 50 ml Sediment Pipe Rack Installed/300-1,500 rpm, For 15ml Sediment Pipe Rack Installed/300-1,800 rpm, Micro Plate Rack Installed/300-1,200 rpm, Vortex Rack Installed/300-2,500 rpm
  • Vibration amplitude(mm)
    3 (Rotations)
  • Size(mm)
    150×157×133
  • Shaking method
    Turning
  • Manufacturer Model Number
    ASCM-1
  • Manufacturer Product Name
    High Speed Shaker ASCM-1
  • Features
    Capable of six types of shaking for microtube, centrifuge tube, microplate and vortex. The rack can be attached and detached with a single touch. 30-minute timer is equipped as standard.
  • Footnotes
    Racks are not included. The shaking speed range depends on the rack to be mounted.
  • Function
    Timer Function/30 Minutes
  • Shaking speed(rpm)
    300~2500
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    4500
  • Internal Capacity
    1 unit
Part Number
1-9425-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 46,437.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Specifications
    Shaking Velocity: For 0.5 ml / For 1.5 ml Tube Rack Installed/300-1,800 rpm, For 50 ml Sediment Pipe Rack Installed/300-1,500 rpm, For 15ml Sediment Pipe Rack Installed/300-1,800 rpm, Micro Plate Rack Installed/300-1,200 rpm, Vortex Rack Installed/300-2,500 rpm
  • Vibration amplitude(mm)
    3 (Rotations)
  • Size(mm)
    150×157×133
  • Shaking method
    Turning
  • Manufacturer Model Number
    ASCM-1
  • Manufacturer Product Name
    High Speed Shaker ASCM-1
  • Features
    Capable of six types of shaking for microtube, centrifuge tube, microplate and vortex. The rack can be attached and detached with a single touch. 30-minute timer is equipped as standard.
  • Footnotes
    Racks are not included. The shaking speed range depends on the rack to be mounted.
  • Function
    Timer Function/30 Minutes
  • Shaking speed(rpm)
    300~2500
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    4500
  • Internal Capacity
    1 unit

Product Description

Capable of six types of shaking for microtube, centrifuge tube, microplate, and vortex. The rack can be attached and detached with a single touch. 30 min timer is equipped as standard.

Specifications of 1-9425-01

  • Product Type
    Shaker
  • Power Supply(V)
    100
  • Specifications
    Shaking Velocity: For 0.5 ml / For 1.5 ml Tube Rack Installed/300-1,800 rpm, For 50 ml Sediment Pipe Rack Installed/300-1,500 rpm, For 15ml Sediment Pipe Rack Installed/300-1,800 rpm, Micro Plate Rack Installed/300-1,200 rpm, Vortex Rack Installed/300-2,500 rpm
  • Vibration amplitude(mm)
    3 (Rotations)
  • Size(mm)
    150×157×133
  • Shaking method
    Turning
  • Manufacturer Model Number
    ASCM-1
  • Manufacturer Product Name
    High Speed Shaker ASCM-1
  • Features
    Capable of six types of shaking for microtube, centrifuge tube, microplate and vortex. The rack can be attached and detached with a single touch. 30-minute timer is equipped as standard.
  • Footnotes
    Racks are not included. The shaking speed range depends on the rack to be mounted.
  • Function
    Timer Function/30 Minutes
  • Shaking speed(rpm)
    300~2500
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    4500
  • Internal Capacity
    1 unit
Part Number
1-9425-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 46,437.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1