(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Twist mixer

Twist mixer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5830-13

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    -
  • Power Supply(V)
    -
  • Other
    Option
  • Specifications
    Upper Platform
  • Size(mm)
    400×400
  • Manufacturer Model Number
    Upper Platform
  • Manufacturer Product Name
    Twist mixer upper platform
  • JAN Code
    4560111754101
  • Features
    -
  • Footnotes
    Height indicates size in case of maximum slope.
  • Specification details
    -
  • Accessory
    Container fixing band x 8
  • Timer
    -
  • Shaking base size(mm)
    -
  • Power cord length(m)
    -
  • Power supply details
    -
  • Inclination angle(°)
    -
  • Weight(g)
    -
  • Load Resistance(kg)
    -
  • Internal Capacity
    1 pc.
Part Number
1-5830-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Power Supply
(V)
Other Specifications Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Features Specification details Timer Shaking base size
(mm)
Power cord length
(m)
Power supply details Inclination angle
(°)
Weight
(g)
Load Resistance
(kg)
Internal Capacity

฿ 13,927.00

฿ 11,141.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Upper Platform 400×400 Upper Platform Twist mixer upper platform 4560111754101 - - - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Civil work mixer
  • Footnotes
    Height indicates size in case of maximum slope.
  • Accessory
    Container fixing band x 8

Product Description

An undulating mixer that can be used for horizontal, vertical, and gyrating motions.

Specifications of 1-5830-13

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    -
  • Power Supply(V)
    -
  • Other
    Option
  • Specifications
    Upper Platform
  • Size(mm)
    400×400
  • Manufacturer Model Number
    Upper Platform
  • Manufacturer Product Name
    Twist mixer upper platform
  • JAN Code
    4560111754101
  • Features
    -
  • Footnotes
    Height indicates size in case of maximum slope.
  • Specification details
    -
  • Accessory
    Container fixing band x 8
  • Timer
    -
  • Shaking base size(mm)
    -
  • Power cord length(m)
    -
  • Power supply details
    -
  • Inclination angle(°)
    -
  • Weight(g)
    -
  • Load Resistance(kg)
    -
  • Internal Capacity
    1 pc.
Part Number
1-5830-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Power Supply
(V)
Other Specifications Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Features Specification details Timer Shaking base size
(mm)
Power cord length
(m)
Power supply details Inclination angle
(°)
Weight
(g)
Load Resistance
(kg)
Internal Capacity

฿ 13,927.00

฿ 11,141.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Upper Platform 400×400 Upper Platform Twist mixer upper platform 4560111754101 - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1