(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low Speed Shaker

Low Speed Shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2237-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3~60
  • Power Supply(V)
    AC120
  • Size(mm)
    255×320×160
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-FP
  • Manufacturer Product Name
    Low Speed Shaker 6780-FP
  • JAN Code
    4560111743761
  • Features
    Gentle motion prevents foaming of liquids, making it suitable for gel staining and cleaning.
  • Shaking base size(mm)
    300×300
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    5000
  • Load Resistance(kg)
    5
  • Internal Capacity
    1 unit
Part Number
1-2237-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 77,793.00

฿ 68,068.88

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3~60
  • Power Supply(V)
    AC120
  • Size(mm)
    255×320×160
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-FP
  • Manufacturer Product Name
    Low Speed Shaker 6780-FP
  • JAN Code
    4560111743761
  • Features
    Gentle motion prevents foaming of liquids, making it suitable for gel staining and cleaning.
  • Shaking base size(mm)
    300×300
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    5000
  • Load Resistance(kg)
    5
  • Internal Capacity
    1 unit

Product Description

Gentle movements prevent the liquid from foaming and are suitable for staining and washing gels.

Specifications of 1-2237-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    3~60
  • Power Supply(V)
    AC120
  • Size(mm)
    255×320×160
  • Shaking method
    Rotary method
  • Manufacturer Model Number
    6780-FP
  • Manufacturer Product Name
    Low Speed Shaker 6780-FP
  • JAN Code
    4560111743761
  • Features
    Gentle motion prevents foaming of liquids, making it suitable for gel staining and cleaning.
  • Shaking base size(mm)
    300×300
  • Power cord length(m)
    1.5
  • Power supply details
    AC120V 50/60Hz
  • Weight(g)
    5000
  • Load Resistance(kg)
    5
  • Internal Capacity
    1 unit
Part Number
1-2237-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 77,793.00

฿ 68,068.88

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1