(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-6863-03 |
2-6863-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Manufacturer Product Name | Set Content | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,610.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Multiple Sample Head Starter Set | H301 | Starter Set H301 | 6 Inch Platform, Tube Support (for 60 micro tubes), Plate Support (for 96 well microplate) | 1 pc. | ||
฿ 24,982.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Attachment for Micro Tube (For 12 pcs) | SI-0564 | Attachment SI-0564 | - | 1 pc. |
Can smoothly and quickly stir even test tubes without caps, without spilling. Simply installing optional attachment allows mixing of 96-well microplates and various microtubes, in addition to test tubes.
Part Number |
---|
2-6863-03 |
2-6863-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Manufacturer Product Name | Set Content | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,610.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Multiple Sample Head Starter Set | H301 | Starter Set H301 | 6 Inch Platform, Tube Support (for 60 micro tubes), Plate Support (for 96 well microplate) | 1 pc. | ||
฿ 24,982.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Attachment for Micro Tube (For 12 pcs) | SI-0564 | Attachment SI-0564 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?