(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vortex Mixer Rotation Speed (rpm) 500–2500

Vortex Mixer Rotation Speed (rpm) 500–2500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 713.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8797-01 SALE
1-8797-02 SALE
1-8797-11
1-8797-12
1-8797-13
1-8797-14
1-8797-15
1-8797-16
1-8797-17
1-8797-18
1-8797-19
1-8797-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Capacity
(L)
Diameter
(mm)
Power Supply
(V)
Other Specifications, type Specifications Size
(mm)
Content Manufacturer Model Number Manufacturer Product Name Features Accessory Raceway Diameter
(mm)
Motor Input
(W)
Motor output
(W)
Power cord length
(m)
Power Consumption Power supply details Rotation Speed Setting Method Weight
(g)
Internal Capacity

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 500~2500 - - AC100~115 - 50Hz - 127×149×136 Main Body Genius3(50Hz) Civil work mixer VortexGenius3 50 Can be switched between touch start and continuous operation. Can continuously vary over wide rotation speed. Can support wide range of applications using 3 attachments and 7 inserts. Standard attachment (VG3.1) 4 58 10 1.5 58W AC100~115V Knob 0-6 4500 1 unit

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 500~2500 - - AC100~115 - 60Hz - 127×149×136 Main Body Genius3(60Hz) Civil work mixer VortexGenius3 60 Can be switched between touch start and continuous operation. Can continuously vary over wide rotation speed. Can support wide range of applications using 3 attachments and 7 inserts. Standard attachment (VG3.1) 4 58 10 1.5 58W AC100~115V Knob 0-6 4500 1 unit

฿ 713.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - For test tubes (Standard Accessories) - Standard attachment VG3.1 Standard (for test tubes) attachment VG3.1 - - - - - - - - - - 1 pc.

฿ 1,483.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - φ 88 - Option - - - Single-handed attachment VG3.2 Single-handed attachment VG3.2 - - - - - - - - - - 1 pc.

฿ 1,642.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - φ150 - Option - - - Universal Attachment VG3.3 Universal Attachment VG3.3 - - - - - - - - - - 1 pc.

฿ 3,972.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - Eppendorf Tube, 54 pcs - Insert for Eppendorf VG3.31 Insert for Eppendorf VG3.31 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø10 mm 18 pcs - Insert for Test Tubes VG3.32 Insert for Test Tubes VG3.32 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø12 mm x 12 pcs - Insert for Test Tubes VG3.33 Insert for Test Tubes VG3.33 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø16 mm x 8 pcs - Insert for Test Tubes VG3.34 Insert for Test Tubes VG3.34 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø20 mm x 8 pcs - Insert for Test Tubes VG3.35 Insert for Test Tubes VG3.35 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 0.1~0.25 - - - - - - Erlenmeyer Flask Insert VG3.36 Flask Insert VG3.36 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - - For 1 Sheet - Insert for Microplate VG3.37 Insert for Microplate VG3.37 - - - - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Civil work mixer
  • Footnotes
    A universal attachment (1-8797-13) is required if using various inserts (1-8797-14 to 20).

Product Description

Switchable between touch start and continuous operation. The rotation speed can be continuously adjusted over a wide range. Can support various applications using 3 attachments and 7 inserts.

Part Number
1-8797-01 SALE
1-8797-02 SALE
1-8797-11
1-8797-12
1-8797-13
1-8797-14
1-8797-15
1-8797-16
1-8797-17
1-8797-18
1-8797-19
1-8797-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Capacity
(L)
Diameter
(mm)
Power Supply
(V)
Other Specifications, type Specifications Size
(mm)
Content Manufacturer Model Number Manufacturer Product Name Features Accessory Raceway Diameter
(mm)
Motor Input
(W)
Motor output
(W)
Power cord length
(m)
Power Consumption Power supply details Rotation Speed Setting Method Weight
(g)
Internal Capacity

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 500~2500 - - AC100~115 - 50Hz - 127×149×136 Main Body Genius3(50Hz) Civil work mixer VortexGenius3 50 Can be switched between touch start and continuous operation. Can continuously vary over wide rotation speed. Can support wide range of applications using 3 attachments and 7 inserts. Standard attachment (VG3.1) 4 58 10 1.5 58W AC100~115V Knob 0-6 4500 1 unit

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 500~2500 - - AC100~115 - 60Hz - 127×149×136 Main Body Genius3(60Hz) Civil work mixer VortexGenius3 60 Can be switched between touch start and continuous operation. Can continuously vary over wide rotation speed. Can support wide range of applications using 3 attachments and 7 inserts. Standard attachment (VG3.1) 4 58 10 1.5 58W AC100~115V Knob 0-6 4500 1 unit

฿ 713.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - For test tubes (Standard Accessories) - Standard attachment VG3.1 Standard (for test tubes) attachment VG3.1 - - - - - - - - - - 1 pc.

฿ 1,483.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - φ 88 - Option - - - Single-handed attachment VG3.2 Single-handed attachment VG3.2 - - - - - - - - - - 1 pc.

฿ 1,642.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - φ150 - Option - - - Universal Attachment VG3.3 Universal Attachment VG3.3 - - - - - - - - - - 1 pc.

฿ 3,972.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - Eppendorf Tube, 54 pcs - Insert for Eppendorf VG3.31 Insert for Eppendorf VG3.31 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø10 mm 18 pcs - Insert for Test Tubes VG3.32 Insert for Test Tubes VG3.32 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø12 mm x 12 pcs - Insert for Test Tubes VG3.33 Insert for Test Tubes VG3.33 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø16 mm x 8 pcs - Insert for Test Tubes VG3.34 Insert for Test Tubes VG3.34 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - Option - ø20 mm x 8 pcs - Insert for Test Tubes VG3.35 Insert for Test Tubes VG3.35 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 0.1~0.25 - - - - - - Erlenmeyer Flask Insert VG3.36 Flask Insert VG3.36 - - - - - - - - - - 1 pc.

฿ 2,065.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - - - - - For 1 Sheet - Insert for Microplate VG3.37 Insert for Microplate VG3.37 - - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1