(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-269-01 |
1-269-02 |
1-270-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Motor | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,593.00 ฿ 22,874.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 400~2600 | 100 | - | 101×160×142 | HM-10H | Test Tube Mixer HM-10H | Combines samples such as liquid emulsions in test tubes and small flasks. Continuous operation and variable oscillation speed can be used separately to suit the situation of the laboratory work. | - | Shading Motor | 1.9 (2P Plug) | AC100V 50/60Hz 25W | 2600 | 1 unit | ||
฿ 725.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Spare replacement head rubber | Test Tube Mixer Spare Replacement Head Rubber | - | - | - | - | - | - | 1 pc. | ||
฿ 20,122.00 ฿ 16,097.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 2600 | 100 | - | 109×141×142 | HM-10 | Test Tube Mixer HM-10 Model (Fixed Type) | Combines samples such as liquid emulsions in test tubes and small flasks. Can be used continuously; an automatic activation by placing an object on its rubber cap component, and by the push switch. | Rotation speed /2,600 (Fixed Type) | Shading Motor | 1.9 (2P Plug) | AC100V 50/60Hz 25W | 2200 | 1 unit |
AS ONE test tube mixer.
A large number of samples are quickly stirred and mixed.
Rotational speed (rpm) 400 to 2,600
Part Number |
---|
1-269-01 |
1-269-02 |
1-270-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Motor | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,593.00 ฿ 22,874.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 400~2600 | 100 | - | 101×160×142 | HM-10H | Test Tube Mixer HM-10H | Combines samples such as liquid emulsions in test tubes and small flasks. Continuous operation and variable oscillation speed can be used separately to suit the situation of the laboratory work. | - | Shading Motor | 1.9 (2P Plug) | AC100V 50/60Hz 25W | 2600 | 1 unit | ||
฿ 725.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | Spare replacement head rubber | Test Tube Mixer Spare Replacement Head Rubber | - | - | - | - | - | - | 1 pc. | ||
฿ 20,122.00 ฿ 16,097.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 2600 | 100 | - | 109×141×142 | HM-10 | Test Tube Mixer HM-10 Model (Fixed Type) | Combines samples such as liquid emulsions in test tubes and small flasks. Can be used continuously; an automatic activation by placing an object on its rubber cap component, and by the push switch. | Rotation speed /2,600 (Fixed Type) | Shading Motor | 1.9 (2P Plug) | AC100V 50/60Hz 25W | 2200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?