(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Mixer

Mini Mixer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9412-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2600
  • Power Supply(V)
    100
  • Size(mm)
    57×80×75
  • Manufacturer Model Number
    IS-MB1
  • Manufacturer Product Name
    Mini Mixer IS-MB1 with Battery Box
  • Features
    Suitable for stirring samples in a micro tube, etc. A compact size that can be placed on a palm.
  • Material
    Body: aluminum casting, head: sponge
  • Specification details
    Rotation speed /2,600 (Fixed Type)
  • Accessory
    AC Adapter / Battery BOX
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    310
  • Internal Capacity
    1 unit
Part Number
1-9412-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,797.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2600
  • Power Supply(V)
    100
  • Size(mm)
    57×80×75
  • Manufacturer Model Number
    IS-MB1
  • Manufacturer Product Name
    Mini Mixer IS-MB1 with Battery Box
  • Features
    Suitable for stirring samples in a micro tube, etc. A compact size that can be placed on a palm.
  • Material
    Body: aluminum casting, head: sponge
  • Specification details
    Rotation speed /2,600 (Fixed Type)
  • Accessory
    AC Adapter / Battery BOX
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    310
  • Internal Capacity
    1 unit

Specifications of 1-9412-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2600
  • Power Supply(V)
    100
  • Size(mm)
    57×80×75
  • Manufacturer Model Number
    IS-MB1
  • Manufacturer Product Name
    Mini Mixer IS-MB1 with Battery Box
  • Features
    Suitable for stirring samples in a micro tube, etc. A compact size that can be placed on a palm.
  • Material
    Body: aluminum casting, head: sponge
  • Specification details
    Rotation speed /2,600 (Fixed Type)
  • Accessory
    AC Adapter / Battery BOX
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    310
  • Internal Capacity
    1 unit
Part Number
1-9412-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,797.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1