(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Float Stirring Bar (Thermo Fisher Scientific)

Float Stirring Bar (Thermo Fisher Scientific)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-222-05

  • Product Type
    Rotor
  • Height x Diameter(mm)
    35.1×φ158
  • Manufacturer Model Number
    6630-4000
  • Manufacturer Product Name
    Float stirrer 6630-4000
  • Features
    Low rotation speed whisks limit cellular damage. Simple cell separation and cleaning has been realized. The bracket uses compression to allow entry into a tiny opening diameter (minimum fit).
  • Material
    Body: TFE (fluororesin), Blanket: ETFE (fluororesin)
  • Specification details
    Magnet :AlnicoV
  • Minimum Applicable Diameter(mm)
    φ96
  • Compatible Beaker Capacity(ml)
    4000
  • Internal Capacity
    1 pc.
Part Number
7-222-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,997.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 22 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rotor
  • Height x Diameter(mm)
    35.1×φ158
  • Manufacturer Model Number
    6630-4000
  • Manufacturer Product Name
    Float stirrer 6630-4000
  • Features
    Low rotation speed whisks limit cellular damage. Simple cell separation and cleaning has been realized. The bracket uses compression to allow entry into a tiny opening diameter (minimum fit).
  • Material
    Body: TFE (fluororesin), Blanket: ETFE (fluororesin)
  • Specification details
    Magnet :AlnicoV
  • Minimum Applicable Diameter(mm)
    φ96
  • Compatible Beaker Capacity(ml)
    4000
  • Internal Capacity
    1 pc.

Product Description

The stirring bar for low speed rotation keeps cellular damage to a minimum. Separation and cleaning are easy. The bracket uses compression to fit tiny opening diameter (minimum compatibility).

Specifications of 7-222-05

  • Product Type
    Rotor
  • Height x Diameter(mm)
    35.1×φ158
  • Manufacturer Model Number
    6630-4000
  • Manufacturer Product Name
    Float stirrer 6630-4000
  • Features
    Low rotation speed whisks limit cellular damage. Simple cell separation and cleaning has been realized. The bracket uses compression to allow entry into a tiny opening diameter (minimum fit).
  • Material
    Body: TFE (fluororesin), Blanket: ETFE (fluororesin)
  • Specification details
    Magnet :AlnicoV
  • Minimum Applicable Diameter(mm)
    φ96
  • Compatible Beaker Capacity(ml)
    4000
  • Internal Capacity
    1 pc.
Part Number
7-222-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,997.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 22 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1