(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laboran Rotating Rotor

Laboran Rotating Rotor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-870-01

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    10×φ4
  • Manufacturer Product Name
    Laboran Rotor, 10 x 4 mm, 11 pcs
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (11 pcs)
Part Number
9-870-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,100.00

MIXING/SHAKING EQUIPMENT 1 Pack(s)

11 Pieces Per Package

Same day 1 Bag (11 pcs)

Basic Specifications

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    10×φ4
  • Manufacturer Product Name
    Laboran Rotor, 10 x 4 mm, 11 pcs
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (11 pcs)

Product Description

[Material]
· Material: PTFE (Tetrafluoroethylene)

Specifications of 9-870-01

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    10×φ4
  • Manufacturer Product Name
    Laboran Rotor, 10 x 4 mm, 11 pcs
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (11 pcs)
Part Number
9-870-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,100.00

MIXING/SHAKING EQUIPMENT 1 Pack(s)

11 Pieces Per Package

Same day 1 Bag (11 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1