(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cool Stirrer

Cool Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3081-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    90~1000
  • Power Supply(V)
    100
  • Size(mm)
    130×255×140
  • Stirring Capacity(ml)
    Beaker / 1000
  • Manufacturer Model Number
    CPS-30
  • Manufacturer Product Name
    Cool Stirrer CPS-30
  • JAN Code
    4562108510875
  • Features
    An aluminum plate is applied to the Peltier element, enabling temperatures to be set as desired between 0 and 60°C.
  • Material
    Plate Material: Aluminum 52S
  • Footnotes
    Rotor is not included.
  • Specification details
    Cooling Device Peltier Element
  • Cooling area(mm)
    90×90
  • Temperature Control Range (When at normal temperature of 25°C)(°C)
    0–60
  • Motor
    DC Motor
  • Temperature Control System
    PT 100 Ω / Digital Display PID Control
  • Temperature accuracy(°C)
    ±0.1~0.3
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V3A
  • Weight(g)
    3500
  • Internal Capacity
    1 unit
Part Number
1-3081-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,853.00

฿ 87,371.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    90~1000
  • Power Supply(V)
    100
  • Size(mm)
    130×255×140
  • Stirring Capacity(ml)
    Beaker / 1000
  • Manufacturer Model Number
    CPS-30
  • Manufacturer Product Name
    Cool Stirrer CPS-30
  • JAN Code
    4562108510875
  • Features
    An aluminum plate is applied to the Peltier element, enabling temperatures to be set as desired between 0 and 60°C.
  • Material
    Plate Material: Aluminum 52S
  • Footnotes
    Rotor is not included.
  • Specification details
    Cooling Device Peltier Element
  • Cooling area(mm)
    90×90
  • Temperature Control Range (When at normal temperature of 25°C)(°C)
    0–60
  • Motor
    DC Motor
  • Temperature Control System
    PT 100 Ω / Digital Display PID Control
  • Temperature accuracy(°C)
    ±0.1~0.3
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V3A
  • Weight(g)
    3500
  • Internal Capacity
    1 unit

Product Description

Magnetic stirrer for heating and cooling freely.
By attaching a Peltier element to an aluminum plate, you can freely set the temperature from 0 to 60°C.

Specifications of 1-3081-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    90~1000
  • Power Supply(V)
    100
  • Size(mm)
    130×255×140
  • Stirring Capacity(ml)
    Beaker / 1000
  • Manufacturer Model Number
    CPS-30
  • Manufacturer Product Name
    Cool Stirrer CPS-30
  • JAN Code
    4562108510875
  • Features
    An aluminum plate is applied to the Peltier element, enabling temperatures to be set as desired between 0 and 60°C.
  • Material
    Plate Material: Aluminum 52S
  • Footnotes
    Rotor is not included.
  • Specification details
    Cooling Device Peltier Element
  • Cooling area(mm)
    90×90
  • Temperature Control Range (When at normal temperature of 25°C)(°C)
    0–60
  • Motor
    DC Motor
  • Temperature Control System
    PT 100 Ω / Digital Display PID Control
  • Temperature accuracy(°C)
    ±0.1~0.3
  • Power cord length(m)
    2 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V3A
  • Weight(g)
    3500
  • Internal Capacity
    1 unit
Part Number
1-3081-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,853.00

฿ 87,371.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1