(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Hot Stirrer

Heavy Duty Hot Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4137-12

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    30~1500
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    ~20000
  • Plate Size(mm)
    200×200
  • Manufacturer Model Number
    HPS-100PD
  • Manufacturer Product Name
    Hotplate Stirrer HPS-100PD
  • JAN Code
    4562108514279
  • Features
    In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Specification details
    Magnet: samarium-cobalt magnet 4500GX2
  • Heater capacity(W)
    750 (sheath heater)
  • Temperature accuracy(°C)
    ±3
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3 (With 3P Plug)
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit
Part Number
1-4137-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 87,597.00

฿ 76,647.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    30~1500
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    ~20000
  • Plate Size(mm)
    200×200
  • Manufacturer Model Number
    HPS-100PD
  • Manufacturer Product Name
    Hotplate Stirrer HPS-100PD
  • JAN Code
    4562108514279
  • Features
    In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Specification details
    Magnet: samarium-cobalt magnet 4500GX2
  • Heater capacity(W)
    750 (sheath heater)
  • Temperature accuracy(°C)
    ±3
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3 (With 3P Plug)
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

High power with high torque motor and strong magnet.
[Features]
・ In addition to forward/reverse rotation switching, it is equipped with an automatic reversing function, so it stirs efficiently
・ Since it uses a high torque DC brushless motor, it has excellent durability
・ The rotational speed feedback system maintains the set rotational speed even if the load fluctuates

Specifications of 1-4137-12

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    30~1500
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    ~20000
  • Plate Size(mm)
    200×200
  • Manufacturer Model Number
    HPS-100PD
  • Manufacturer Product Name
    Hotplate Stirrer HPS-100PD
  • JAN Code
    4562108514279
  • Features
    In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Specification details
    Magnet: samarium-cobalt magnet 4500GX2
  • Heater capacity(W)
    750 (sheath heater)
  • Temperature accuracy(°C)
    ±3
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3 (With 3P Plug)
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit
Part Number
1-4137-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 87,597.00

฿ 76,647.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1