(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

6-Station Hotplate Stirrer

6-Station Hotplate Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-248-11

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    300~1500
  • Power Supply(V)
    100
  • Size(mm)
    608×434×122
  • Stirring Capacity(ml)
    100~2000×6
  • Manufacturer Model Number
    HS-360H
  • Manufacturer Product Name
    Hot Stirrer 6 Connected HS-360H
  • JAN Code
    4571110737101
  • Features
    Samples can be stirred individually while being heated or at room temperature. Individual speed adjuster and heater adjuster function is built-in. The plate has a ceramic coating for excellent chemical resistance.
  • Material
    Plate Material: Aluminum Ceramic Coating
  • Specification details
    Stirrer (Hot Plate): ø130 mm 230 W (per unit), Temperature Adjustment Method: Phase Control / Individually Adjustable
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Maximum Heating Panel Temperature(°C)
    250
  • Motor
    Shaded Pole Motor
  • Power cord length(m)
    2.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz1.5kW
  • Weight(g)
    14000
  • Internal Capacity
    1 unit
Part Number
1-248-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,853.00

฿ 87,371.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    300~1500
  • Power Supply(V)
    100
  • Size(mm)
    608×434×122
  • Stirring Capacity(ml)
    100~2000×6
  • Manufacturer Model Number
    HS-360H
  • Manufacturer Product Name
    Hot Stirrer 6 Connected HS-360H
  • JAN Code
    4571110737101
  • Features
    Samples can be stirred individually while being heated or at room temperature. Individual speed adjuster and heater adjuster function is built-in. The plate has a ceramic coating for excellent chemical resistance.
  • Material
    Plate Material: Aluminum Ceramic Coating
  • Specification details
    Stirrer (Hot Plate): ø130 mm 230 W (per unit), Temperature Adjustment Method: Phase Control / Individually Adjustable
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Maximum Heating Panel Temperature(°C)
    250
  • Motor
    Shaded Pole Motor
  • Power cord length(m)
    2.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz1.5kW
  • Weight(g)
    14000
  • Internal Capacity
    1 unit

Product Description

[Features]
·Each sample can be heated or stirred at room temperature
·Incorporates individual rotation and heater adjustments
·Plates are ceramic coated for excellent chemical resistance

Specifications of 1-248-11

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    300~1500
  • Power Supply(V)
    100
  • Size(mm)
    608×434×122
  • Stirring Capacity(ml)
    100~2000×6
  • Manufacturer Model Number
    HS-360H
  • Manufacturer Product Name
    Hot Stirrer 6 Connected HS-360H
  • JAN Code
    4571110737101
  • Features
    Samples can be stirred individually while being heated or at room temperature. Individual speed adjuster and heater adjuster function is built-in. The plate has a ceramic coating for excellent chemical resistance.
  • Material
    Plate Material: Aluminum Ceramic Coating
  • Specification details
    Stirrer (Hot Plate): ø130 mm 230 W (per unit), Temperature Adjustment Method: Phase Control / Individually Adjustable
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Maximum Heating Panel Temperature(°C)
    250
  • Motor
    Shaded Pole Motor
  • Power cord length(m)
    2.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz1.5kW
  • Weight(g)
    14000
  • Internal Capacity
    1 unit
Part Number
1-248-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,853.00

฿ 87,371.38

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1