(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Program Hot Stirrer

Program Hot Stirrer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73,073.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5478-01
1-5478-02
1-5478-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
No. of Stirrers Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Material Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 73,073.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×260×105 1 180×180 DP-2S Program Hot Stirrer DP-2S 4562108507899 Plate: Aluminum Die Casting (Ceramic Coating Finish) 800 4000 1 unit

฿ 76,706.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×295×130 4 210×210 DP-2M Program Hot Stirrer DP-2M 4562108507905 Plate: Aluminum Die Casting (Ceramic Coating Finish) 1000 8100 1 unit

฿ 95,313.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 320×295×130 6 300×210 DP-2L Program Hot Stirrer DP-2L 4562108507912 Ceramic (Plate Material) 1200 10500 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Features
    Rotation speed, temperature and time can be set smoothly and quickly using jog dial. Rotation speed, temperature, time can be confirmed at a glance, avoiding setting mistakes. The external temperature sensor can control temperature directly at the sample. The timer function can set up to 99 hours and 59 minutes (one minute unit), signaling the end with the buzzer. Temperature control is performed by microcomputer PID control, which enables highly accurate temperature control. Equipped with display for operating temperature condition (temperature rise, stability, drop), so it can be used with confidence. 1 pattern and 8 steps can be programmed (DP-2 type only).
  • Footnotes
    Rotor is not included.
  • Specification details
    Program Function (DP-2 Type Only) / 1 Pattern 8 Steps / Set rpm and temperature for each step
  • Function
    Timer Setting Range: 1 Minute-99 Hours 59 Minutes (1 Minute Increments)
  • Internal Sensors
    K Thermocouple
  • Temperature Control System
    Microcomputer PID Control
  • Temperature Setting Range(°C)
    0-350 (Resolution setting: 1°C)
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

A jog dial is employed to enable smooth and quick settings for rotation speed, temperature, and time. Rotation speed, temperature, and time can be confirmed at a glance, avoiding setting mistakes. By using the external temperature sensor, direct test material temperature control can be performed. The timer function can set up to 99 hours and 59 minutes (1 minute increments), signaling the end with the buzzer.

Part Number
1-5478-01
1-5478-02
1-5478-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
No. of Stirrers Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Material Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 73,073.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×260×105 1 180×180 DP-2S Program Hot Stirrer DP-2S 4562108507899 Plate: Aluminum Die Casting (Ceramic Coating Finish) 800 4000 1 unit

฿ 76,706.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×295×130 4 210×210 DP-2M Program Hot Stirrer DP-2M 4562108507905 Plate: Aluminum Die Casting (Ceramic Coating Finish) 1000 8100 1 unit

฿ 95,313.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 320×295×130 6 300×210 DP-2L Program Hot Stirrer DP-2L 4562108507912 Ceramic (Plate Material) 1200 10500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1