(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital hot stirrer

Digital hot stirrer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 60,893.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5477-01
1-5477-02
1-5477-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
No. of Stirrers Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 60,893.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×260×105 1 180×180 DP-1S Digital hot stirrer DP-1S 4562108507868 800 4000 1 unit

฿ 71,713.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×295×130 4 210×210 DP-1M Digital hot stirrer DP-1M 4562108507875 1000 8100 1 unit

฿ 89,867.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 320×295×130 6 300×210 DP-1L Digital hot stirrer DP-1L 4562108507882 1200 10500 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Material
    Plate: Aluminum Die Casting (Ceramic Coating Finish)
  • Footnotes
    Rotor is not included.
  • Function
    Timer Setting Range: 1 Minute-99 Hours 59 Minutes (1 Minute Increments)
  • Internal Sensors
    K Thermocouple
  • Temperature Control System
    Microcomputer PID Control
  • Temperature Setting Range(°C)
    0-350 (Resolution setting: 1°C)
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

[Specifications]

· Rotation speed setting range: 100 to 1,500 rpm (setting resolution: 10 rpm)
· Measuring Setting Range: 0-350°C (Setting Resolution: 1°C)
· Temperature Control System: Microcomputer Type PID Control
· Internal sensor: K thermocouple
· Timer Function: Setting Range / 1 Minute-99 Hours 59 Minutes (1 Minute Increments)
· Program Function (DP-2 Type Only): 1 Pattern 8 Steps / Set rpm and temperature for each step
· Plate Material: Aluminum Die Casting (Ceramic Coating Finish)

Part Number
1-5477-01
1-5477-02
1-5477-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
No. of Stirrers Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 60,893.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×260×105 1 180×180 DP-1S Digital hot stirrer DP-1S 4562108507868 800 4000 1 unit

฿ 71,713.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×295×130 4 210×210 DP-1M Digital hot stirrer DP-1M 4562108507875 1000 8100 1 unit

฿ 89,867.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 320×295×130 6 300×210 DP-1L Digital hot stirrer DP-1L 4562108507882 1200 10500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1