Hotplate Magnetic Stirrer C-MAG, Speed 100 To 1,500 rpm

Brand :
AS ONE

Caution

    Product Description

    Hot magnetic stirrer that provides a stable rotational speed.
    [Features]
    · Stable rotational speed via microprocessor control.
    · Using a solvent temperature controller (sold separately / 1-5449-11), it is possible to achieve even more accurate temperature control.
    · C-MAG digital allows for high-precision temperature control via a PID temperature control and PT1000 temperature sensor.
    [Applications]
    · For stirring and shaking liquids.

    Hotplate Magnet Stirrer With Built-In Microprocessor Controller Capable of Stable and High-Speed Rotation Specifications

    Hotplate Magnet Stirrer external appearance

    Plate size: HS4 / 100 × 100 mm, HS7 / 180 × 180 mm, HS10 / 260 × 260 mm
    Plate materials: ceramic
    Max. temperature: 500°C 
    Power supply: 100 V AC 50/60 Hz
    Power consumption: HS4 / 250 W, HS7 / 1,000 W, HS10 / 1,050 W
    Weight: HS4 / 3 kg, HS7 / 5 kg, HS10 / 6 kg
    Size: HS4 / 150 × 260 × 105 mm, HS7 / 220 × 330 × 105 mm, HS10 / 300 × 415 × 105 mm

    Hotplate Magnet Stirrer Size Chart

    Part No.Model NumberRotational Speed (rpm)Stirring Capacity (L)Note / JAN Code
    1-6607-11C-MAG HS7100 to 1,500104053411033934
    1-6607-12C-MAG HS10100 to 1,500154053411033941
    1-6607-21C-MAG HS4 Digital100 to 1,50054053411036546
    1-6607-22C-MAG HS7 Digital100 to 1,500104053411033415
    1-6607-23C-MAG HS10 Digital100 to 1,500154053411036553
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hotplate Magnetic Stirrer C-MAG, Speed 100 To 1,500 rpm | AS ONE | MISUMI Thailand