Hot Magnet Stirrer RET basic Rotation Speed (rpm) 50–1700

Brand :
AS ONE

Caution

    Product Description

    Hot Plate Stirrer
    [Features]
    - It has the overtemperature prevention device that can be set from 50°C~360°C.
    - It is possible to connect solution temperature controller sold separately (ETS-DS).
    [Specifications]
    - Max. Temperature: 340°C
    - Plate Dimensions: Φ135 mm
    - Plate Material: Stainless Steel (SUS304)
    - Functions: Accumulation Heating Control, Rotation Speed Control
    - Heater Capacity: 600 W
    - Power Supply: 100 V 50/60 Hz
    - Dimensions: 160 x 270 x 95 mm
    - Weight: 2.5kg
    - Protection Grade: IP42
    - External Temperature Sensor: PT1000.60 (With Protective Cover)
    - Accessories: Stirring Bars 3 pieces (RET basic)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hot Magnet Stirrer RET basic Rotation Speed (rpm) 50–1700 | AS ONE | MISUMI Thailand