(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hot Magnetic Stirrer, Solution Temperature Controller, Support Rod, Sleeve, Boss Head

Hot Magnetic Stirrer, Solution Temperature Controller, Support Rod, Sleeve, Boss Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,222.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5449-11
1-6607-03
1-6607-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size
(mm)
Manufacturer Model Number Manufacturer Product Name Internal Capacity

฿ 24,485.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Heating Precision ±0.5K 165×270×85 ETS-D5 Solution temperature controller ETS-D5 1 unit

฿ 4,842.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Support rod 165×270×85 H16V 16 V Support Rod for Stirrer 1 pc.

฿ 2,222.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Sleeve (to fix H16V) 165×270X85 H38 H38 Sleeve for Stirrer 1 pc.

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Power Supply(V)
    100
  • Other
    Option
  • Plate Size(mm)
    φ135
  • Features
    This product has a low center of gravity for excellent stability. The solution temperature controller (ETS-D5, sold separately) is connected for reliable temperature control.
  • Material
    Stainless steel (SUS304) (plate)
  • Footnotes
    Rotor is not included.
  • Accessory
    External Temperature Sensor (PT1000.60)
  • Heater capacity(W)
    600
  • Maximum Temperature(°C)
    340
  • Power cord length(m)
    1.5 (3P Plug / with 2P Conversion Adapter)
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    3000

Product Description

Low center of gravity provides excellent stability. The solution temperature controller (ETS-D5, sold separately) is connected for reliable temperature control.

Part Number
1-5449-11
1-6607-03
1-6607-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size
(mm)
Manufacturer Model Number Manufacturer Product Name Internal Capacity

฿ 24,485.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Heating Precision ±0.5K 165×270×85 ETS-D5 Solution temperature controller ETS-D5 1 unit

฿ 4,842.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Support rod 165×270×85 H16V 16 V Support Rod for Stirrer 1 pc.

฿ 2,222.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Sleeve (to fix H16V) 165×270X85 H38 H38 Sleeve for Stirrer 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1