(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2945-01 |
1-2945-02 |
1-2945-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Heater capacity (W) |
Temperature Setting Range (°C) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,828.00 ฿ 19,062.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 190×200×110 | 50~3000×1 | 165×150 | HSH-1D | Hotplate Stirrer HSH-1D | 4560111725439 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 300 | 50~250 | 2500 | 1 unit | ||
฿ 52,900.00 ฿ 42,320.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 320×345×110 | 50~2000×4 | 140×140 | HSH-4D | Hotplate Stirrer HSH-4D | 4560111725446 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. It can be used to simultaneously heat and stir multiple solutions and both the rotational speed and temperature can be individually adjusted. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 180×4 | 50~250 | 6500 | 1 unit | ||
฿ 73,983.00 ฿ 64,735.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 480×345×110 | 50~2000×6 | 140×140 | HSH-6D | Hotplate Stirrer HSH-6D | 4560111725453 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. It can be used to simultaneously heat and stir multiple solutions and both the rotational speed and temperature can be individually adjusted. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 180×6 | 50~250 | 10500 | 1 unit |
Basic hot starter with metal enclosure.
Part Number |
---|
1-2945-01 |
1-2945-02 |
1-2945-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Heater capacity (W) |
Temperature Setting Range (°C) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,828.00 ฿ 19,062.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 190×200×110 | 50~3000×1 | 165×150 | HSH-1D | Hotplate Stirrer HSH-1D | 4560111725439 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 300 | 50~250 | 2500 | 1 unit | ||
฿ 52,900.00 ฿ 42,320.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 320×345×110 | 50~2000×4 | 140×140 | HSH-4D | Hotplate Stirrer HSH-4D | 4560111725446 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. It can be used to simultaneously heat and stir multiple solutions and both the rotational speed and temperature can be individually adjusted. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 180×4 | 50~250 | 6500 | 1 unit | ||
฿ 73,983.00 ฿ 64,735.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | Digital | 480×345×110 | 50~2000×6 | 140×140 | HSH-6D | Hotplate Stirrer HSH-6D | 4560111725453 | The PID temperature control system allows precise temperature control. It is equipped with a safety lamp on the front, which remains lit until the plate temperature drops to 60°C or less. The plate has excellent heat resistance and chemical resistance. It can be used to simultaneously heat and stir multiple solutions and both the rotational speed and temperature can be individually adjusted. The sample temperature can be controlled directly by using an external temperature sensor (sold separately). The DC brush motor (microcomputer-type rotational speed feedback control) achieves stable rotation through the full range of speeds. | 180×6 | 50~250 | 10500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?