(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pasolina Hot Stirrer

Pasolina Hot Stirrer

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-4989-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    1500
  • Power Supply(V)
    100
  • Size(mm)
    178×190×113
  • Recommended stirred volume(l)
    Up to approx. 3
  • Plate Size(mm)
    150×150
  • Manufacturer Model Number
    CT-3HAT
  • Manufacturer Product Name
    Pasolina Hot Stirrer CT-3HAT
  • JAN Code
    4560111726061
  • Features
    A general purpose hot stirrer suitable for stirring while heating. Excellent in chemical resistance and heat resistance (3 HAT) due to having main body casing made of PP (polypropylene). Top plate is made of aluminum, features excellent thermal efficiency and durability.
  • Footnotes
    Rotor is not included.
  • Top Panel Maximum Temperature(°C)
    250
  • Motor
    DC Brush Motor
  • Temperature Control System
    ON/OFF Control by K Thermocouple
  • Heater capacity(W)
    450
  • Power supply details
    AC100V50/60Hz
  • Main Body Material
    PP (Polypropylene)
  • Internal Capacity
    1 unit
Part Number
2-4989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,183.00

฿ 10,546.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    1500
  • Power Supply(V)
    100
  • Size(mm)
    178×190×113
  • Recommended stirred volume(l)
    Up to approx. 3
  • Plate Size(mm)
    150×150
  • Manufacturer Model Number
    CT-3HAT
  • Manufacturer Product Name
    Pasolina Hot Stirrer CT-3HAT
  • JAN Code
    4560111726061
  • Features
    A general purpose hot stirrer suitable for stirring while heating. Excellent in chemical resistance and heat resistance (3 HAT) due to having main body casing made of PP (polypropylene). Top plate is made of aluminum, features excellent thermal efficiency and durability.
  • Footnotes
    Rotor is not included.
  • Top Panel Maximum Temperature(°C)
    250
  • Motor
    DC Brush Motor
  • Temperature Control System
    ON/OFF Control by K Thermocouple
  • Heater capacity(W)
    450
  • Power supply details
    AC100V50/60Hz
  • Main Body Material
    PP (Polypropylene)
  • Internal Capacity
    1 unit

Product Description

A general-purpose hot stirrer suitable for stirring while heating.
Since the main body casing is made of PP (polypropylene), it has excellent chemical and heat resistance (3HAT).
Since the top plate is made of aluminum, it has excellent thermal efficiency and durability.

Specifications of 2-4989-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    1500
  • Power Supply(V)
    100
  • Size(mm)
    178×190×113
  • Recommended stirred volume(l)
    Up to approx. 3
  • Plate Size(mm)
    150×150
  • Manufacturer Model Number
    CT-3HAT
  • Manufacturer Product Name
    Pasolina Hot Stirrer CT-3HAT
  • JAN Code
    4560111726061
  • Features
    A general purpose hot stirrer suitable for stirring while heating. Excellent in chemical resistance and heat resistance (3 HAT) due to having main body casing made of PP (polypropylene). Top plate is made of aluminum, features excellent thermal efficiency and durability.
  • Footnotes
    Rotor is not included.
  • Top Panel Maximum Temperature(°C)
    250
  • Motor
    DC Brush Motor
  • Temperature Control System
    ON/OFF Control by K Thermocouple
  • Heater capacity(W)
    450
  • Power supply details
    AC100V50/60Hz
  • Main Body Material
    PP (Polypropylene)
  • Internal Capacity
    1 unit
Part Number
2-4989-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 13,183.00

฿ 10,546.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1