(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4607-42 |
1-4608-32 |
2-8107-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Specification details | Motor | Heater capacity (W) |
Temperature Setting Range (°C) |
Power supply details | Main Body Material | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,043.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | 100 | - | - | 344×377×81 | 50~2000×4 | 140×140 | RSH-4DN | Hot Stirrer REXIM RSH-4DN | 4562108498678 | A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). Microcomputer rotary speed feedback control has been used to obtain stable rotation from low to high speeds. Digital setting is possible for rotation speed and temperature. | Hotplate: Aluminum (Fluorine resin coating) | Setting Method / Touch Key Setting | DC Brush Motor | 180×4 | 50~250 | AC100V50/60Hz | ABS Resin | 5000 | 1 unit | ||
฿ 76,758.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | 100 | - | - | 504×377×81 | 50~2000×6 | 140×140 | RSH-6DN | Hot Stirrer REXIM RSH-6DN | 4562108498692 | A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). Microcomputer rotary speed feedback control has been used to obtain stable rotation from low to high speeds. Digital setting is possible for rotation speed and temperature. | Hotplate: Aluminum (Fluorine resin coating) | Setting Method / Touch Key Setting | DC Brush Motor | 180×6 | 50~250 | AC100V50/60Hz | ABS Resin | 8000 | 1 unit | ||
฿ 2,500.00 ฿ 2,000.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | External Sensor (ø3.2 x 200 mm) | - | - | - | External Sensor (ø3.2 x 200 mm) | K Thermocouple (sheath type) KTO-32200C | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Linkable stirrer that uses microcomputer control to provide stable rotation.
[Features]
· Equipped with a safety lamp between the front of the main body, the controller, and the hotplate. (lights up until the top plate temperature is 60°C or lower)
· The RSH-4DN and 6DN models are capable of heating and stirring multiple solutions simultaneously, and the speed and temperature of each can be adjusted individually.
· Using an external temperature sensor (sold separately), it is possible to directly control the temperature of a sample.
· A support rod for attaching a temperature sensor, etc. (sold separately) can be installed.
· Using a microcomputer type speed feedback control, stable speed is possible from low speeds to high speeds.
· Rotational speed and temperature can be configured digitally.
[Applications]
· For stirring and shaking liquids.
Part Number |
---|
1-4607-42 |
1-4608-32 |
2-8107-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Main Body Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Material | Specification details | Motor | Heater capacity (W) |
Temperature Setting Range (°C) |
Power supply details | Main Body Material | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,043.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | 100 | - | - | 344×377×81 | 50~2000×4 | 140×140 | RSH-4DN | Hot Stirrer REXIM RSH-4DN | 4562108498678 | A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). Microcomputer rotary speed feedback control has been used to obtain stable rotation from low to high speeds. Digital setting is possible for rotation speed and temperature. | Hotplate: Aluminum (Fluorine resin coating) | Setting Method / Touch Key Setting | DC Brush Motor | 180×4 | 50~250 | AC100V50/60Hz | ABS Resin | 5000 | 1 unit | ||
฿ 76,758.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100~1500 | 100 | - | - | 504×377×81 | 50~2000×6 | 140×140 | RSH-6DN | Hot Stirrer REXIM RSH-6DN | 4562108498692 | A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). Microcomputer rotary speed feedback control has been used to obtain stable rotation from low to high speeds. Digital setting is possible for rotation speed and temperature. | Hotplate: Aluminum (Fluorine resin coating) | Setting Method / Touch Key Setting | DC Brush Motor | 180×6 | 50~250 | AC100V50/60Hz | ABS Resin | 8000 | 1 unit | ||
฿ 2,500.00 ฿ 2,000.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | External Sensor (ø3.2 x 200 mm) | - | - | - | External Sensor (ø3.2 x 200 mm) | K Thermocouple (sheath type) KTO-32200C | - | - | - | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
RSH-1DN
RSH-4DN
Support rod mounting part
Support rod usage example
Part No. | Model Number | Rotational Speed (rpm) | Stirring Capacity (mL) |
---|---|---|---|
1-4606-42 | RSH-1DN | 100 to 1,500 | 50 to 3,000 × 1 |
1-4607-42 | RSH-4DN | 100 to 1,500 | 50 to 2,000 × 4 |
1-4608-32 | RSH-6DN | 100 to 1,500 | 50 to 2,000 × 6 |
2-8107-09 | KTO-32200C | - | - |
How can we improve?
How can we improve?