(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jungle Stirrer

Jungle Stirrer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4842-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Specifications
    Stirrer Body
  • Manufacturer Model Number
    S-1A
  • Manufacturer Product Name
    Jungle Stirrer S-1A
  • JAN Code
    4562108509572
  • Features
    It is a remote control type, so the controller can be placed on a desk for easy operation. Since the controller has 4 outputs, up to 4 stirrers can be connected.
  • Material
    Stirrer Exterior / PP (Polypropylene), Top plate / Support / Stainless Steel (SUS304)
  • Footnotes
    CS-1, CS-4, and muff are not included in S-1A.
  • Specification details
    Size: Stirrer: 100 x 135 x 30 mm, Mounting Arm: ø8 x 215 mm. Cord Length: 1 m (With ø2.5 mm Mini Plug)
  • Motor
    DC Brush Motor
  • Weight(g)
    480
  • Internal Capacity
    1 unit
Part Number
1-4842-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,273.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Specifications
    Stirrer Body
  • Manufacturer Model Number
    S-1A
  • Manufacturer Product Name
    Jungle Stirrer S-1A
  • JAN Code
    4562108509572
  • Features
    It is a remote control type, so the controller can be placed on a desk for easy operation. Since the controller has 4 outputs, up to 4 stirrers can be connected.
  • Material
    Stirrer Exterior / PP (Polypropylene), Top plate / Support / Stainless Steel (SUS304)
  • Footnotes
    CS-1, CS-4, and muff are not included in S-1A.
  • Specification details
    Size: Stirrer: 100 x 135 x 30 mm, Mounting Arm: ø8 x 215 mm. Cord Length: 1 m (With ø2.5 mm Mini Plug)
  • Motor
    DC Brush Motor
  • Weight(g)
    480
  • Internal Capacity
    1 unit

Specifications of 1-4842-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Specifications
    Stirrer Body
  • Manufacturer Model Number
    S-1A
  • Manufacturer Product Name
    Jungle Stirrer S-1A
  • JAN Code
    4562108509572
  • Features
    It is a remote control type, so the controller can be placed on a desk for easy operation. Since the controller has 4 outputs, up to 4 stirrers can be connected.
  • Material
    Stirrer Exterior / PP (Polypropylene), Top plate / Support / Stainless Steel (SUS304)
  • Footnotes
    CS-1, CS-4, and muff are not included in S-1A.
  • Specification details
    Size: Stirrer: 100 x 135 x 30 mm, Mounting Arm: ø8 x 215 mm. Cord Length: 1 m (With ø2.5 mm Mini Plug)
  • Motor
    DC Brush Motor
  • Weight(g)
    480
  • Internal Capacity
    1 unit
Part Number
1-4842-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 7,273.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1