Magnetic Stirrer, Speed 100 To 1,500 rpm

Caution
Product Description
Magnetic stirrer with waterproof specifications
[Features]
· Can even be used while submerged in up to 60°C water.
· The stirrer body is made of PP (polypropylene), is molded in 1 piece and has excellent chemical resistance.
· Stirrers can be linked together with a joint bar.
· The controller is remote-controller type, so it can be easily operated while placed on a table.
· Because the controller has 4 outputs, it is possible to connect up to 4 stirrers.
[Applications]
· For stirring and shaking liquids.
Magnetic Stirrer With Waterproofing Specifications That Can Even Be Used While Submerged

Can be used while submerged thanks to waterproofing specifications.

Controller CS-1/CB-1.
Four stirrers can be run at the same speed.

Controller CS-4/CB-4.
Four stirrers can be run while controlling the speed for each individually.
Magnetic Stirrer Size Chart
| Part No. | Model Number | Specifications | Note / JAN Code |
|---|---|---|---|
| 1-4609-25 | S-1 | Stirrer Body (Small) | 4562108498753 |
| 1-4609-26 | B-1 | Stirrer Body (Large) | 4562108498760 |
| 1-4609-21 | CS-1 | Controller For S-1 | 4562108498715 |
| 1-4609-22 | CS-4 | Controller For S-1 | 4562108498722 |
| 1-4609-23 | CB-1 | Controller For B-1 | 4562108498739 |
| 1-4609-24 | CB-4 | Controller For B-1 | 4562108498746 |
| 1-4609-31 | Joint Bar | For S-1 | 4562108498777 |
| 1-4609-32 | Joint Bar | For B-1 | 4562108498784 |