(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-244-01 |
1-244-02 |
1-244-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Product Name | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Output Terminal | Output Voltage | Accessory | Power cord length (m) |
Power supply details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,683.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 70~1000 | 100 | - | 3 output same speed | 90×180×60 | Controller Body | M-1 | Multi-stirrer M-1 Controller | 4562108510790 | 4 MS-101 stirrers can be interlocked in order to be run at the same speed. | Rotation Control Method IC Constant Voltage Variable Control (M-3 has 3 circuits) | 4 x same output jack | DC Voltage (0-4 V) | Standard adapter x 1 set / aluminum plate x 1 | 2.0 (3P Plug and Conversion adapter included) | AC100V50/60Hz | 1 unit | ||
฿ 16,592.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 70~1000 | 100 | - | 3 output single speed | 90×180×60 | Controller Body | M-3 | Multi-stirrer M-3 Controller | 4562108510806 | The 4 (2 of which are interlocked with each other) MS-101 stirrers can be individually run at different rotational speeds. Output voltage is controlled independently in order to stir them with each of the suitable conditions. | Rotation Control Method IC Constant Voltage Variable Control (M-3 has 3 circuits) | 4 Single Output Jacks (Inside 2 Pieces Same Output) | DC Voltage (0-4 V) | Standard adapter x 1 set / aluminum plate x 1 | 2.0 (3P Plug and Conversion adapter included) | AC100V50/60Hz | 1 unit | ||
฿ 2,045.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | - | - | Aluminum Plate | Multi-stirrer Aluminum Plate | 4562108510820 | - | - | - | - | - | - | - | 1 unit |
More than 90% of airborne dust and mist is caught.
Part Number |
---|
1-244-01 |
1-244-02 |
1-244-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Product Name | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Output Terminal | Output Voltage | Accessory | Power cord length (m) |
Power supply details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,683.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 70~1000 | 100 | - | 3 output same speed | 90×180×60 | Controller Body | M-1 | Multi-stirrer M-1 Controller | 4562108510790 | 4 MS-101 stirrers can be interlocked in order to be run at the same speed. | Rotation Control Method IC Constant Voltage Variable Control (M-3 has 3 circuits) | 4 x same output jack | DC Voltage (0-4 V) | Standard adapter x 1 set / aluminum plate x 1 | 2.0 (3P Plug and Conversion adapter included) | AC100V50/60Hz | 1 unit | ||
฿ 16,592.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 70~1000 | 100 | - | 3 output single speed | 90×180×60 | Controller Body | M-3 | Multi-stirrer M-3 Controller | 4562108510806 | The 4 (2 of which are interlocked with each other) MS-101 stirrers can be individually run at different rotational speeds. Output voltage is controlled independently in order to stir them with each of the suitable conditions. | Rotation Control Method IC Constant Voltage Variable Control (M-3 has 3 circuits) | 4 Single Output Jacks (Inside 2 Pieces Same Output) | DC Voltage (0-4 V) | Standard adapter x 1 set / aluminum plate x 1 | 2.0 (3P Plug and Conversion adapter included) | AC100V50/60Hz | 1 unit | ||
฿ 2,045.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | - | - | - | Aluminum Plate | Multi-stirrer Aluminum Plate | 4562108510820 | - | - | - | - | - | - | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?