(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hyper Stirrer System DxII

Hyper Stirrer System DxII

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 57,718.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8993-11 SALE
1-8993-12 SALE
1-8993-14 SALE
1-8993-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Specifications, type Included stirrer Manufacturer Model Number Manufacturer Product Name Accessory Internal Capacity

฿ 75,192.00

฿ 60,153.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 Uses low-to-ultra strong adhesive HSB-1 (large) HVDN-L Hyper Stirrer System HVDN-L Included stirrer / HSB-1X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 74,663.00

฿ 59,730.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 Uses low-to-ultra strong adhesive HSB-2 (small) HVDN-S Hyper Stirrer System HVDN-S Included stirrer / HSB-2X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 58,247.00

฿ 46,597.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 30~1500 Uses low-to-medium strength adhesive HSB-1 (large) LVDN-L Hyper Stirrer System LVDN-L Included stirrer / HSB-1X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 57,718.00

฿ 46,174.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 30~1500 Uses low-to-medium strength adhesive HSB-2 (small) LVDN-S Hyper Stirrer System LVDN-S Included stirrer / HSB-2X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Power Supply(V)
    100
  • Size(mm)
    278×350×120
  • Features
    Dedicated winged stir bar for efficient agitation through convection stirring. In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body Exterior: Acrylic Denatured High Impact PVC Resin, Top Plate: Stainless Steel (SUS304)
  • Footnotes
    Ordinary stirrers cannot be used.
  • Rotation Control
    Rotational Speed Feedback Control
  • Motor
    DC Brushless Motor 60 W
  • Power cord length(m)
    2.5, Plug/3P Type
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

Efficient stirring is achieved with a convection stirrer consisting of a stirrer plus a dedicated vane. In addition to forward and reverse rotation switching, it is also equipped with an automatic inversion function, enabling efficient stirring. Adopts a high torque DC brushless motor for excellent durability. Using a rotation speed feedback adjuster, the set rotation speed can be maintained even if load fluctuates.

Part Number
1-8993-11 SALE
1-8993-12 SALE
1-8993-14 SALE
1-8993-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Specifications, type Included stirrer Manufacturer Model Number Manufacturer Product Name Accessory Internal Capacity

฿ 75,192.00

฿ 60,153.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 Uses low-to-ultra strong adhesive HSB-1 (large) HVDN-L Hyper Stirrer System HVDN-L Included stirrer / HSB-1X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 74,663.00

฿ 59,730.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 Uses low-to-ultra strong adhesive HSB-2 (small) HVDN-S Hyper Stirrer System HVDN-S Included stirrer / HSB-2X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 58,247.00

฿ 46,597.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 30~1500 Uses low-to-medium strength adhesive HSB-1 (large) LVDN-L Hyper Stirrer System LVDN-L Included stirrer / HSB-1X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

฿ 57,718.00

฿ 46,174.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 30~1500 Uses low-to-medium strength adhesive HSB-2 (small) LVDN-S Hyper Stirrer System LVDN-S Included stirrer / HSB-2X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1