(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital Large Stirrer HPS-500R

Digital Large Stirrer HPS-500R

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4140-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    1000~50000
  • Manufacturer Model Number
    HPS-500R
  • Manufacturer Product Name
    Digital Large Stirrer HPS-500R
  • JAN Code
    4562108514293
  • Features
    It is possible to stir with high viscosity and large capacity by using an ultra-strong magnet 10 times the previous strength. It is a remote control type with separated operation part.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Stirrer Size(mm)
    350×350×145
  • Controller External Dimensions(mm)
    190×160×100
  • Controller Cable Length(m)
    2.5
  • Supported rotors(mm)
    60~80
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    11500
  • Internal Capacity
    1 unit
Part Number
1-4140-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 77,842.00

฿ 62,273.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    1000~50000
  • Manufacturer Model Number
    HPS-500R
  • Manufacturer Product Name
    Digital Large Stirrer HPS-500R
  • JAN Code
    4562108514293
  • Features
    It is possible to stir with high viscosity and large capacity by using an ultra-strong magnet 10 times the previous strength. It is a remote control type with separated operation part.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Stirrer Size(mm)
    350×350×145
  • Controller External Dimensions(mm)
    190×160×100
  • Controller Cable Length(m)
    2.5
  • Supported rotors(mm)
    60~80
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    11500
  • Internal Capacity
    1 unit

Specifications of 1-4140-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    1000~50000
  • Manufacturer Model Number
    HPS-500R
  • Manufacturer Product Name
    Digital Large Stirrer HPS-500R
  • JAN Code
    4562108514293
  • Features
    It is possible to stir with high viscosity and large capacity by using an ultra-strong magnet 10 times the previous strength. It is a remote control type with separated operation part.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Stirrer Size(mm)
    350×350×145
  • Controller External Dimensions(mm)
    190×160×100
  • Controller Cable Length(m)
    2.5
  • Supported rotors(mm)
    60~80
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    11500
  • Internal Capacity
    1 unit
Part Number
1-4140-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 77,842.00

฿ 62,273.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1