(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital Large Stirrer HPS-200

Digital Large Stirrer HPS-200

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4138-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    310×335×135
  • Stirring Capacity(ml)
    100~20000
  • Manufacturer Model Number
    HPS-200
  • Manufacturer Product Name
    Digital Large Stirrer HPS-200
  • JAN Code
    4562108514286
  • Features
    Powerful stirrer for medium to large capacity employing strong magnet (5 times more than conventional products). Can stir large-sized stirrer for large capacity with ease.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Supported rotors(mm)
    30–40
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    7500
  • Internal Capacity
    1 unit
Part Number
1-4138-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 53,430.00

฿ 42,744.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    310×335×135
  • Stirring Capacity(ml)
    100~20000
  • Manufacturer Model Number
    HPS-200
  • Manufacturer Product Name
    Digital Large Stirrer HPS-200
  • JAN Code
    4562108514286
  • Features
    Powerful stirrer for medium to large capacity employing strong magnet (5 times more than conventional products). Can stir large-sized stirrer for large capacity with ease.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Supported rotors(mm)
    30–40
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    7500
  • Internal Capacity
    1 unit

Product Description

A powerful stirrer for medium to large volumes that uses a powerful magnet (five times stronger than conventional products). Even large stirrers for large volumes can be rotated without difficulty, allowing for plenty of room for stirring.

Specifications of 1-4138-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    310×335×135
  • Stirring Capacity(ml)
    100~20000
  • Manufacturer Model Number
    HPS-200
  • Manufacturer Product Name
    Digital Large Stirrer HPS-200
  • JAN Code
    4562108514286
  • Features
    Powerful stirrer for medium to large capacity employing strong magnet (5 times more than conventional products). Can stir large-sized stirrer for large capacity with ease.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Supported rotors(mm)
    30–40
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    7500
  • Internal Capacity
    1 unit
Part Number
1-4138-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 53,430.00

฿ 42,744.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1