(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Power Stirrer HPS-100

High Power Stirrer HPS-100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4136-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    200×220×115
  • Stirring Capacity(ml)
    100 to 10000
  • Manufacturer Model Number
    HPS-100
  • Manufacturer Product Name
    High Power Stirrer HPS-100
  • JAN Code
    4562108514262
  • Features
    Uses strong magnet to enable high viscosity stirring where conventional magnetic stirrers have been failing. Has convenient electrical outlet on back of main unit for simultaneous use of external equipment (single 100 VAC/5 A or less) such as heater, etc.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    fluoropolymer Rotor (30 mm) x 1
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit
Part Number
1-4136-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 48,028.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    200×220×115
  • Stirring Capacity(ml)
    100 to 10000
  • Manufacturer Model Number
    HPS-100
  • Manufacturer Product Name
    High Power Stirrer HPS-100
  • JAN Code
    4562108514262
  • Features
    Uses strong magnet to enable high viscosity stirring where conventional magnetic stirrers have been failing. Has convenient electrical outlet on back of main unit for simultaneous use of external equipment (single 100 VAC/5 A or less) such as heater, etc.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    fluoropolymer Rotor (30 mm) x 1
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit

Specifications of 1-4136-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    50~1400
  • Power Supply(V)
    100
  • Size(mm)
    200×220×115
  • Stirring Capacity(ml)
    100 to 10000
  • Manufacturer Model Number
    HPS-100
  • Manufacturer Product Name
    High Power Stirrer HPS-100
  • JAN Code
    4562108514262
  • Features
    Uses strong magnet to enable high viscosity stirring where conventional magnetic stirrers have been failing. Has convenient electrical outlet on back of main unit for simultaneous use of external equipment (single 100 VAC/5 A or less) such as heater, etc.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    fluoropolymer Rotor (30 mm) x 1
  • Magnet Strength(T)
    0.45
  • Motor
    Induction Motor
  • Power cord length(m)
    2.5 (3P Plug and 2P-3P Plug Conversion adapters included)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit
Part Number
1-4136-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 48,028.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1