(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Enhanced Magnetic Stirrer

Enhanced Magnetic Stirrer

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9413-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    100
  • Size(mm)
    154×181×123
  • Stirring Capacity(ml)
    50~3000
  • Magnetic flux density(G)
    5000
  • Plate Size(mm)
    φ126
  • Manufacturer Model Number
    ISS-03HP
  • Manufacturer Product Name
    Enhanced Magnetic Stirrer ISS-03HP
  • Features
    This product is ideal for mixing with high viscosity samples or while using an oil bath. A powerful neodymium magnet is used for mixing even while submerged in an oil bath or at a far distance.
  • Material
    Plate/Stainless Steel (SUS304)
  • Specification details
    External Output with AC Outlet (5 A)
  • Accessory
    Stand bar φ 10 x 400 mm (200 mm x 2 pieces / connectible type), rotor φ 13 x 43 mm, stirring bar x 1
  • Motor
    Induction Motor Feedback Control
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit
Part Number
1-9413-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,422.00

฿ 41,137.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    100
  • Size(mm)
    154×181×123
  • Stirring Capacity(ml)
    50~3000
  • Magnetic flux density(G)
    5000
  • Plate Size(mm)
    φ126
  • Manufacturer Model Number
    ISS-03HP
  • Manufacturer Product Name
    Enhanced Magnetic Stirrer ISS-03HP
  • Features
    This product is ideal for mixing with high viscosity samples or while using an oil bath. A powerful neodymium magnet is used for mixing even while submerged in an oil bath or at a far distance.
  • Material
    Plate/Stainless Steel (SUS304)
  • Specification details
    External Output with AC Outlet (5 A)
  • Accessory
    Stand bar φ 10 x 400 mm (200 mm x 2 pieces / connectible type), rotor φ 13 x 43 mm, stirring bar x 1
  • Motor
    Induction Motor Feedback Control
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit

Product Description

Suitable for stirring when using a high viscosity sample or an oil bath. A powerful neodymium magnet can be used for mixing even while submerged in an oil bath or at a distance.

Specifications of 1-9413-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1400
  • Power Supply(V)
    100
  • Size(mm)
    154×181×123
  • Stirring Capacity(ml)
    50~3000
  • Magnetic flux density(G)
    5000
  • Plate Size(mm)
    φ126
  • Manufacturer Model Number
    ISS-03HP
  • Manufacturer Product Name
    Enhanced Magnetic Stirrer ISS-03HP
  • Features
    This product is ideal for mixing with high viscosity samples or while using an oil bath. A powerful neodymium magnet is used for mixing even while submerged in an oil bath or at a far distance.
  • Material
    Plate/Stainless Steel (SUS304)
  • Specification details
    External Output with AC Outlet (5 A)
  • Accessory
    Stand bar φ 10 x 400 mm (200 mm x 2 pieces / connectible type), rotor φ 13 x 43 mm, stirring bar x 1
  • Motor
    Induction Motor Feedback Control
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    3000
  • Internal Capacity
    1 unit
Part Number
1-9413-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,422.00

฿ 41,137.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1