(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

10-Station Magnetic Stirrer, From 100 RPM 1500 rpm

10-Station Magnetic Stirrer, From 100 RPM 1500 rpm

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3099-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    765×330×57
  • Stirring Capacity(ml)
    50~2000×10
  • Manufacturer Model Number
    HS-400
  • Manufacturer Product Name
    10-Station Magnetic Stirrer HS400
  • Features
    Uses strong rare earth magnets. All 10 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 10 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz4A
  • Weight(g)
    9000
  • Internal Capacity
    1 unit
Part Number
1-3099-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 104,391.00

฿ 97,428.12

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    765×330×57
  • Stirring Capacity(ml)
    50~2000×10
  • Manufacturer Model Number
    HS-400
  • Manufacturer Product Name
    10-Station Magnetic Stirrer HS400
  • Features
    Uses strong rare earth magnets. All 10 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 10 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz4A
  • Weight(g)
    9000
  • Internal Capacity
    1 unit

Product Description

A powerful rare earth magnet is used. All 10 units rotate independently, allowing simultaneous mixing of various types and large amounts. Smooth rotation by electronic control is a constant voltage type and there is no rotation unevenness.

Specifications of 1-3099-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    765×330×57
  • Stirring Capacity(ml)
    50~2000×10
  • Manufacturer Model Number
    HS-400
  • Manufacturer Product Name
    10-Station Magnetic Stirrer HS400
  • Features
    Uses strong rare earth magnets. All 10 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 10 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz4A
  • Weight(g)
    9000
  • Internal Capacity
    1 unit
Part Number
1-3099-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 104,391.00

฿ 97,428.12

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1