(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6-Station Magnetic Stirrer

6-Station Magnetic Stirrer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-255-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    470×330×57
  • Stirring Capacity(ml)
    50~2000×6
  • Manufacturer Model Number
    HS-360
  • Manufacturer Product Name
    Magnetic Stirrer HS-360
  • Features
    Uses strong rare earth magnets. All 6 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    5200
  • Internal Capacity
    1 unit
Part Number
1-255-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 69,365.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    470×330×57
  • Stirring Capacity(ml)
    50~2000×6
  • Manufacturer Model Number
    HS-360
  • Manufacturer Product Name
    Magnetic Stirrer HS-360
  • Features
    Uses strong rare earth magnets. All 6 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    5200
  • Internal Capacity
    1 unit

Product Description

A powerful rare earth magnet is used. All 6 units rotate independently, allowing simultaneous mixing of a large amount of a variety of materials. Smooth rotation by electronic control is a constant voltage type and there is no rotation unevenness.

Specifications of 1-255-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1500
  • Power Supply(V)
    100
  • Size(mm)
    470×330×57
  • Stirring Capacity(ml)
    50~2000×6
  • Manufacturer Model Number
    HS-360
  • Manufacturer Product Name
    Magnetic Stirrer HS-360
  • Features
    Uses strong rare earth magnets. All 6 magnets can be rotated individually to enable simulations stirring of multiple subjects or large amount of subjects. Digitally controlled smooth rotation uses constant voltage to prevent uneven rotation.
  • Material
    Plate: Stainless Steel (SUS304)
  • Accessory
    Rotor (30 mm) x 6 pieces
  • Motor
    DC Brush Motor
  • Power cord length(m)
    1.8 (3P Type)
  • Power supply details
    AC100V50/60Hz1A
  • Weight(g)
    5200
  • Internal Capacity
    1 unit
Part Number
1-255-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 69,365.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1