(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1463-01 |
1-1463-02 |
1-1463-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Size (mm) |
No. of Stirrers | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,362.00 ฿ 41,089.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 130×591×75 | 5 | MS-51M | Multi Stirrer MS-51M | 4560111753456 | 4000 | 1 unit | ||
฿ 71,485.00 ฿ 53,613.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 251×591×75 | 10 | MS-52M | Multi Stirrer MS-52M | 4560111753463 | 8000 | 1 unit | ||
฿ 83,967.00 ฿ 73,471.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 378×591×75 | 15 | MS-53M | Multi Stirrer MS-53M | 4560111753470 | 11000 | 1 unit |
The rotation speed and timer can be set as a whole / by rows / by columns / individually. The operation time can be checked on the display.
Part Number |
---|
1-1463-01 |
1-1463-02 |
1-1463-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Size (mm) |
No. of Stirrers | Manufacturer Model Number | Manufacturer Product Name | JAN Code | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,362.00 ฿ 41,089.60 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 130×591×75 | 5 | MS-51M | Multi Stirrer MS-51M | 4560111753456 | 4000 | 1 unit | ||
฿ 71,485.00 ฿ 53,613.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 251×591×75 | 10 | MS-52M | Multi Stirrer MS-52M | 4560111753463 | 8000 | 1 unit | ||
฿ 83,967.00 ฿ 73,471.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 378×591×75 | 15 | MS-53M | Multi Stirrer MS-53M | 4560111753470 | 11000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?