(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electromagnetic Coil Type Magnetic Stirrer

Electromagnetic Coil Type Magnetic Stirrer

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1813-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    15~1500
  • Power Supply(V)
    AC 100–240
  • Size(mm)
    116×175×12
  • Stirring Capacity(ml)
    800
  • Plate Size(mm)
    φ100
  • Manufacturer Model Number
    LabDisc white
  • Manufacturer Product Name
    Magnetic Stirrer LabDiscwhit
  • Features
    Small and thin, it does not take up much space. With a reverse rotation feature, it eliminates stirring irregularities. It can be operated smoothly at low speeds (15 rpm).
  • Material
    Plate/Polyester Coating
  • Power supply details
    AC100~240V50/60Hz
  • Dust-proof and waterproof
    IP65
  • Weight(g)
    300
  • Internal Capacity
    1 unit
Part Number
1-1813-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 17,082.00

฿ 13,665.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    15~1500
  • Power Supply(V)
    AC 100–240
  • Size(mm)
    116×175×12
  • Stirring Capacity(ml)
    800
  • Plate Size(mm)
    φ100
  • Manufacturer Model Number
    LabDisc white
  • Manufacturer Product Name
    Magnetic Stirrer LabDiscwhit
  • Features
    Small and thin, it does not take up much space. With a reverse rotation feature, it eliminates stirring irregularities. It can be operated smoothly at low speeds (15 rpm).
  • Material
    Plate/Polyester Coating
  • Power supply details
    AC100~240V50/60Hz
  • Dust-proof and waterproof
    IP65
  • Weight(g)
    300
  • Internal Capacity
    1 unit

Product Description

Compact and thin, it does not take up much space. Reverse rotation function eliminates uneven stirring. Smooth rotation is possible from low speed (15 rpm).

Specifications of 1-1813-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    15~1500
  • Power Supply(V)
    AC 100–240
  • Size(mm)
    116×175×12
  • Stirring Capacity(ml)
    800
  • Plate Size(mm)
    φ100
  • Manufacturer Model Number
    LabDisc white
  • Manufacturer Product Name
    Magnetic Stirrer LabDiscwhit
  • Features
    Small and thin, it does not take up much space. With a reverse rotation feature, it eliminates stirring irregularities. It can be operated smoothly at low speeds (15 rpm).
  • Material
    Plate/Polyester Coating
  • Power supply details
    AC100~240V50/60Hz
  • Dust-proof and waterproof
    IP65
  • Weight(g)
    300
  • Internal Capacity
    1 unit
Part Number
1-1813-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 17,082.00

฿ 13,665.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1