(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital stirrer

Digital stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9457-02

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Size(mm)
    269×401×122
  • Stirring Capacity(ml)
    10000
  • Plate Size(mm)
    254×254
  • Manufacturer Model Number
    PC-610D
  • Manufacturer Product Name
    Digital stirrer PC-610D
  • JAN Code
    4560111744089
  • Features
    Closed-loop rotation control by microprocessor achieves the rotation speed accuracy of ±5%. Top plate is resistant to chemicals and thermal shocks, and can withstand a temperature difference of 500°C.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM® (ceramic)
  • Power supply details
    AC100V50/60Hz0.8A
  • Weight(g)
    4500
  • Load Resistance(kg)
    11
  • Internal Capacity
    1 unit
Part Number
1-9457-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 33,238.00

฿ 33,238.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Size(mm)
    269×401×122
  • Stirring Capacity(ml)
    10000
  • Plate Size(mm)
    254×254
  • Manufacturer Model Number
    PC-610D
  • Manufacturer Product Name
    Digital stirrer PC-610D
  • JAN Code
    4560111744089
  • Features
    Closed-loop rotation control by microprocessor achieves the rotation speed accuracy of ±5%. Top plate is resistant to chemicals and thermal shocks, and can withstand a temperature difference of 500°C.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM® (ceramic)
  • Power supply details
    AC100V50/60Hz0.8A
  • Weight(g)
    4500
  • Load Resistance(kg)
    11
  • Internal Capacity
    1 unit

Product Description

Closed-loop rotation control by microprocessor achieves rotation speed accuracy of ±5%. Top plate is resistant to chemicals and thermal shocks, and can withstand a temperature difference of 500°C.

Specifications of 1-9457-02

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1150
  • Power Supply(V)
    100
  • Size(mm)
    269×401×122
  • Stirring Capacity(ml)
    10000
  • Plate Size(mm)
    254×254
  • Manufacturer Model Number
    PC-610D
  • Manufacturer Product Name
    Digital stirrer PC-610D
  • JAN Code
    4560111744089
  • Features
    Closed-loop rotation control by microprocessor achieves the rotation speed accuracy of ±5%. Top plate is resistant to chemicals and thermal shocks, and can withstand a temperature difference of 500°C.
  • Material
    Body: aluminum die-cast, Top plate / PYROCERAM® (ceramic)
  • Power supply details
    AC100V50/60Hz0.8A
  • Weight(g)
    4500
  • Load Resistance(kg)
    11
  • Internal Capacity
    1 unit
Part Number
1-9457-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 33,238.00

฿ 33,238.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1